目錄: SFS
Created: 23.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SFS
IF/IG - Membrane Plate Steel zinc plated
SFS
Flachdach
Produktbezogen Index
IF/IG
Powered by
CAD模型選擇
{sfs_intec/bu_fr/produktbezogen/if_ig/if_ig.prj},{NB=SFS IF/IG-C-82x40},{CNSORDERNO=IF/IG-C-82x40},{MATNR=1333674},{TYP=IF/IG},{TEXT1=Membrane Plate},{TEXT2=Steel zinc plated},{H=82},{W=40},{T=1},{D=7.5},{GW=23.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Description
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
TEXT1
Text Line 1 (Product)
ⁿ/ₐ
TEXT2
Text Line 2 (Product)
ⁿ/ₐ
H
Height
[mm]
W
Breite
[mm]
T
Blechdicke
[mm]
D
Diameter
[mm]
GW
Mass
[g]
SFS IF/IG-C-82x40 Membran...
IF/IG-C-82x40
IF/IG
Membrane Plate
Steel zinc plated
82
40
1
7.5
23.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表