您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
IEC-Ex ATEX gland BXC NPT, Epoxy barrier nickel plated brass - ATEX cable glands
Anamet Europe
IEC Atex Cable glands
IEC-Ex ATEX cable glands nickel plated brass
Powered by
CAD模型選擇
{anamet_europe/6_cable_glands/6a_atex_cable_glands_npb/fam_31_gland_npt_atex_bxc.prj},{NB=837.120.0},{CNSORDERNO=837.120.0},{T=NPT 3/4\"},{T2=3/4\" NPT},{T3=M33x1,5},{ID=18,5},{A=78},{B=21},{CSW=32},{C=35.2},{LC=7.0},{C2=28.3},{LC2=20.5},{LC3=20},{ESW=35},{E=38.7},{LE=8.5},{FSW=34},{F=38.0},{LF=7.0},{LB=38},{B1=1.5},{CNSQUANTITY=5},{WEIGHT=4.80},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=26.670},{KDM=24.579},{ID1=18.5},{NDM2=26.670},{KDM2=24.239},{P2=0.07143},{NDM3=33.000},{KDM3=31.160},{P3=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
C2
Diameter
[mm]
LC2
Length
[mm]
LC3
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
LB
Length
[mm]
B1
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
P2
T2 PITCH
ⁿ/ₐ
P3
T3 PITCH
ⁿ/ₐ
837.116.0
837.116.0
NPT1/2"
13,8
76
20
26
28.6
7.0
23.0
20.0
20
30
33.0
8.5
28
30.8
6.5
36
1.5
10
1.76
0.176
Nickel plated brass
0.07143
1.50
837.120.0
837.120.0
NPT 3/4"
18,5
78
21
32
35.2
7.0
28.3
20.5
20
35
38.7
8.5
34
38.0
7.0
38
1.5
5
4.80
0.240
Nickel plated brass
0.07143
1.50
837.126.0
837.126.0
NPT 1"
24,4
89
25
38
41.8
7.0
35.5
25.0
24
45
50.0
10.0
43
47.0
7.0
41
1.5
5
8.10
0.405
Nickel plated brass
0.08696
2.00
837.135.0
837.135.0
NPT 1.1/4"
31,9
93
26
48
52.8
7.0
44.2
26.0
24
55
60.0
10.0
52
57.0
7.0
43
1.5
2
28.90
0.578
Nickel plated brass
0.08696
2.00
837.140.0
837.140.0
NPT 1.1/2"
37,9
93
26
55
60.0
7.0
48.0
26.0
27
57
63.0
10.0
55
60.0
7.5
45
1.5
2
34.20
0.684
Nickel plated brass
0.08696
0.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IEC-Ex ATEX gland RAC-316 NPT, EPDM, EMC Stainless steel AISI-316 - ATEX ca...
Anamet Europe
04.04.2019
IEC-Ex ATEX gland BXN-316 ISO, Epoxy barrier, Stainless steel AISI-316 - AT...
Anamet Europe
04.04.2019
BN 22206 - Elbow cable glands 90°
Bossard Catalog
26.01.2023
EX-KVM-Z - ATEX cable glands hexagonal, EX-KVM Z, type Z, brass, metric
WISKA
18.12.2023
ISO straight fitting,swivel, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
IEC-Ex ATEX fitting BXA NPT, Epoxy barriernickel plated brass - ATEX condui...
Anamet Europe
04.04.2019
OSNJ A2F - ATEX Ex d cable glands for non-armoured cables, OSNJ, brass nick...
WISKA
18.12.2023
NPT straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
IEC-Ex ATEX gland RNC NPT, EPDM, nickel plated brass - ATEX cable glands
Anamet Europe
04.04.2019
Sensor adapterIP 65 for conduitnickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting, female, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
IEC-Ex ATEX gland RAC NPT, EPDM, EMC nickel plated brass - ATEX cable gland...
Anamet Europe
04.04.2019
ISO EMC cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
PG straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表