目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RLS - NP16 Press fittings MALE / FEMALE REDUCERS Stainless steel 316 or galvanized steel
FG INOX
Industry
NP16 Press fittings
Couplings, plugs and reducers to press
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/couplings_plugs_and_reducers_to_press/i_rls.prj},{NB=fginox_RLS5442},{REF=RLS5442},{DX=54 x 42},{L=96},{A=39},{B=41},{WEIGHT=0.270},{NATURE=316},{LX=98.000},{L1=8.000},{L2=35.000},{L3=51.000},{D1=54.000},{D2=46.000},{D3=44.000},{D4=54.000},{E=1.500},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
L
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - RLS1815
RLS1815
18 x 15
58
17
14
0.037
316
FG INOX - RLS2215
RLS2215
22 x 15
59
17
24
0.040
316
FG INOX - RLS2218
RLS2218
22 x 18
55
19
24
0.044
316
FG INOX - RLS2815
RLS2815
28 x 15
64
17
24
0.047
316
FG INOX - RLS2818
RLS2818
28 x 18
65
19
24
0.050
316
FG INOX - RLS2822
RLS2822
28 x 22
57
22
24
0.060
316
FG INOX - RLS3515
RLS3515
35 x 15
71
-
27
0.070
316
FG INOX - RLS3522
RLS3522
35 x 22
74
24
27
0.080
316
FG INOX - RLS3528
RLS3528
35 x 28
68
25
27
0.080
316
FG INOX - RLS4222
RLS4222
42 x 22
84
28
39
0.120
316
FG INOX - RLS4228
RLS4228
42 x 28
84
32
39
0.140
316
FG INOX - RLS4235
RLS4235
42 x 35
87
34
39
0.150
316
FG INOX - RLS5422
RLS5422
54 x 22
93,5
24
41
0.169
316
FG INOX - RLS5428
RLS5428
54 x 28
94
32
41
0.180
316
FG INOX - RLS5435
RLS5435
54 x 35
93
34
41
0.190
316
FG INOX - RLS5442
RLS5442
54 x 42
96
39
41
0.270
316
FG INOX - RLSZ1815
RLSZ1815
18 x 15
58
17
14
0.037
Acier Zingué
FG INOX - RLSZ2215
RLSZ2215
22 x 15
59
17
24
0.040
Acier Zingué
FG INOX - RLSZ2218
RLSZ2218
22 x 18
55
19
24
0.044
Acier Zingué
FG INOX - RLSZ2815
RLSZ2815
28 x 15
64
17
24
0.047
Acier Zingué
FG INOX - RLSZ2818
RLSZ2818
28 x 18
65
19
24
0.050
Acier Zingué
FG INOX - RLSZ2822
RLSZ2822
28 x 22
57
22
24
0.060
Acier Zingué
FG INOX - RLSZ3515
RLSZ3515
35 x 15
71
-
27
0.070
Acier Zingué
FG INOX - RLSZ3522
RLSZ3522
35 x 22
74
24
27
0.080
Acier Zingué
FG INOX - RLSZ3528
RLSZ3528
35 x 28
68
25
27
0.080
Acier Zingué
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表