您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.CSB - NP16 Press fittings sealing rings and clamps SINGLE CLAMPS LAG WOODSCREW Stainless steel 304
FG INOX
Industry
NP16 Press fittings
Press fitting sealing rings and clamps
Powered by
CAD模型選擇
{fginox/industrie/np16_press_fittings/press_fitting_sealing_rings_and_clamps/i_csb.prj},{NB=fginox_CSB18},{REF=CSB18},{DX=18},{D=4.8},{L=35},{C=7},{WEIGHT=0,01},{NATURE=304},{L1=23.000},{D1=8.500},{D2=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
DX
ø
ⁿ/ₐ
D
ⁿ/ₐ
L
ⁿ/ₐ
C
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - CSB10
CSB10
10
3.9
25
7
0,01
304
FG INOX - CSB12
CSB12
12
3.9
25
7
0,01
304
FG INOX - CSB15
CSB15
15
4.8
35
7
0,01
304
FG INOX - CSB18
CSB18
18
4.8
35
7
0,01
304
FG INOX - CSB22
CSB22
22
4.8
35
7
0,02
304
FG INOX - CSB28
CSB28
28
4.8
35
7
0,03
304
FG INOX - CSB35
CSB35
35
6.3
45
9
0,07
304
FG INOX - CSB42
CSB42
42
6.3
45
9
0,09
304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.CSM - NP16 Press fittings sealing rings and clamps METRIC CLAMPS Stainles...
FG INOX
16.02.2017
I.CMS - NP16 Press fittings Elbows FEMALE / BSP MALE 90° Stainless steel 31...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
P.P4C_A - ASME BPE 90° WELDING BENDS Stainless steel 316L
FG INOX
16.02.2017
I.2CAT - HIGH PRESSURE PIPE HOLDERS Stainless steel 304 Per piece
FG INOX
16.02.2017
I.2CAS - ROUND PIPE HOLDERS 2 pieces Stainless steel 304 Delivered with 2 b...
FG INOX
16.02.2017
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless ...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表