目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.4VV - 3 pieces ball valves with ISO mounting pad BSP FEMALE / FEMALE FULL BORE FOR STEAM Stainless steel 316
FG INOX
Industry
Industrial valves
3 pieces ball valves with ISO mounting pad
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/3_pieces_ball_valves_with_iso_mounting_pad/i_4vv.prj},{NB=fginox_4VV25},{REF=4VV25},{DN=25},{G=1\"},{D=25},{L=84.5},{X=136.0},{Y=64.9},{P=42},{M=M6},{WEIGHT=1.54},{NATURE=316},{PPATH=i_4vv/i_4vv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
D
ⁿ/ₐ
L
ⁿ/ₐ
X
ⁿ/ₐ
Y
ⁿ/ₐ
P
ⁿ/ₐ
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4VV15
4VV15
15
1/2"
15
68.0
112.0
45.5
42
M5
0.86
316
FG INOX - 4VV20
4VV20
20
3/4"
20
76.0
112.0
53.5
42
M5
1.10
316
FG INOX - 4VV25
4VV25
25
1"
25
84.5
136.0
64.9
42
M6
1.54
316
FG INOX - 4VV32
4VV32
32
1"1/4
32
98.0
185.0
70.4
42
M6
2.27
316
FG INOX - 4VV40
4VV40
40
1"1/2
38
111.0
197.9
88.8
50
M8
3.69
316
FG INOX - 4VV50
4VV50
50
2"
50
126.5
197.9
97.2
50
M8
5.39
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表