HRC 15 MN - Block
Melucci
Linear Guides CPC
Linear Guide
Standard 4-Row Ball Bearing Linear Guide
ARC HRC 15
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/standard_4_row_ball_bearing/arc_hrc_15/hrc_mn_block_asmtab.prj},{NB=HRC 15 MN-B-VC-N-Block},{MODX=HRC 15 MN},{MODNBX=HRC15MN},{R=},{ST=B},{STX= 'B', 'B : Low friction', 'S', 'S : Standard'},{LSP=},{BC=},{PC=VC},{AG=N},{SN=},{H=28},{SNX='','No','-SN','Yes'},{W2=9.5},{W1=15},{H1=15.0},{P=60},{DXDXG1=7.5x4.5x5.3},{D=7.5},{DD=4.5},{G1=5.3},{W=34},{L=55.5},{L1=40.3},{H2=24.7},{P1X=26},{P2X=26},{P22X=0.0},{MXG2=M4x7},{NDM=4.000},{G2=7.0},{M1=-},{M1D=6.000},{T=6},{T1=6},{N1=M3x6.5},{NDM1=3.000},{N1L=6.5},{N2=M3x6},{NDM2=3},{N2L=6.0},{N3=P3},{NDM3=3.000},{E=3.5},{S1=8.5},{S2=11.5},{S3=9.8},{S4=10.9},{C=9.9},{C0=17.5},{MR0=140},{MP0=105},{MY0=105},{RW=1290},{VERS=1.000},{PPATH=../parts/hrc_mn_block_asmtpl.prj},{BW1=200},{BW2=190}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MOD
Model Code
ⁿ/ₐ
H
[mm]
W2
[mm]
W1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
P22
P2X/2
[mm]
P3
[mm]
MXG2
Mxg2
[mm]
T
[mm]
N1
[mm]
N2
[mm]
N3
ⁿ/ₐ
E
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
BW
Block weight
[g]
HRC 15 MN-B-VC-N-Block
HRC 15 MN
28
9.5
15
34
55.5
40.3
24.7
26
26
-
-
M4x7
6
M3x6.5
M3x6
P3
3.5
8.5
11.5
9.8
10.9
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表