Horizontal WYE - Series 2, 3, 4, & 5 - Aluminum - Cable Tray Fittings
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 2,3,4 & 5 Aluminum Cable Tray
Fittings
Powered by
CAD模型選擇
{cooperbline/cable_ts/series2345_ct_al/fittings/horizontal_wye_asmtab.prj},{NB=4A-12-HYL},{W=12\"},{W1=12},{W2=12},{WMM=305},{H=4},{MAT=A},{TYPE=},{TD=L},{R=24},{RMM=609},{A=36.938},{AMM=938},{B=25.467},{BMM=646},{C=9.063},{CMM=231},{PPATH=../../series2345_fittings/parts/horizontal_wye_asmtpl.prj},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
W
W - Tray Width
[Inch]
WMM
W - Tray Width
[mm]
R
R - Radius
[Inch]
RMM
R - RadiusR
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
[mm]
4A-06-HYL
4A-06-HYL
6"
152
24
609
28.438
722
15.224
386
3.063
77
4A-09-HYL
4A-09-HYL
9"
228
24
609
32.688
831
20.346
516
6.063
154
4A-12-HYL
4A-12-HYL
12"
305
24
609
36.938
938
25.467
646
9.063
231
4A-18-HYL
4A-18-HYL
18"
457
24
609
45.375
1153
35.709
907
15.063
383
4A-24-HYL
4A-24-HYL
24"
609
24
609
53.875
1368
45.952
1167
21.063
535
4A-30-HYL
4A-30-HYL
30"
762
24
609
62.375
1585
56.195
1427
27.063
688
4A-36-HYL
4A-36-HYL
36"
914
24
609
70.875
1800
66.437
1687
33.063
993
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表