目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HM - Head Press Fit Metric
Harcourt
Drill Bushings
Head Press Fit Bushings
Powered by
CAD模型選擇
{harcourt/drill_bushings/head_press_fit/hm.prj},{NB=HM4-6_0.35MM},{MAT=},{CON=},{OD=4},{ID=0.35},{ID1=[0.35-1.8/0.01]},{IDTOL=},{L=6},{L1=6,9},{CB=},{F=7},{G=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
OD
[mm]
TOL
ID Tolerances
[mm]
F
[mm]
G
[mm]
HM4-6_0.35MM
HM4-6_0.35MM
4
+.002/+.008
7
2.0
HM5-6_1.81MM
HM5-6_1.81MM
5
+.002/+.008
8
2.0
HM6-8_2.61MM
HM6-8_2.61MM
6
+.002/+.008
9
2.5
HM7-8_3.31MM
HM7-8_3.31MM
7
+.004/+.012
10
2.5
HM8-8_4.01MM
HM8-8_4.01MM
8
+.004/+.012
11
2.5
HM10-10_5.01MM
HM10-10_5.01MM
10
+.004/+.012
13
3.0
HM12-10_6.01MM
HM12-10_6.01MM
12
+.005/+.014
15
3.0
HM15-12_8.01MM
HM15-12_8.01MM
15
+.005/+.014
18
3.0
HM18-12_10.01MM
HM18-12_10.01MM
18
+.006/+.017
22
4.0
HM22-16_12.01MM
HM22-16_12.01MM
22
+.006/+.017
26
4.0
HM26-16_15.01MM
HM26-16_15.01MM
26
+.006/+.017
30
4.0
HM30-20_18.01MM
HM30-20_18.01MM
30
+.007/+.020
34
5.0
HM35-20_22.01MM
HM35-20_22.01MM
35
+.007/+.020
39
5.0
HM42-25_26.01MM
HM42-25_26.01MM
42
+.007/+.020
46
5.0
HM48-25_30.01MM
HM48-25_30.01MM
48
+.009/+.025
52
5.0
HM55-30_35.01MM
HM55-30_35.01MM
55
+.009/+.025
59
5.0
HM62-30_42.01MM
HM62-30_42.01MM
62
+.009/+.025
66
6.0
HM70-30_48.01MM
HM70-30_48.01MM
70
+.009/+.025
74
6.0
HM78-35_55.01MM
HM78-35_55.01MM
78
+.010/+.029
82
6.0
HM85-35_63.01MM
HM85-35_63.01MM
85
+.010/+.029
90
6.0
HM95-40_70.01MM
HM95-40_70.01MM
95
+.010/+.029
100
6.0
HM105-40_78.01MM
HM105-40_78.01MM
105
+.010/+.029
110
6.0
HM115-45_85.01MM
HM115-45_85.01MM
115
+.012/+.034
120
6.0
HM125-45_95.01MM
HM125-45_95.01MM
125
+.012/+.034
130
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表