您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
HK-01002B - Dowel Pins - Smooth
Essentra Components
Fasteners
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Dowel Pins
Dowel Pins - Smooth
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020500/p090095/hk-01002b.prj},{NB=HK-01086B},{PN=HK-01086B},{AMERSID=1149418},{APACID=-},{EMEAID=-},{DIA=0.37500000},{LENGTH=0.50000000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DIA
DIAMETER
[Inch]
LENGTH
[Inch]
HK-01002B
HK-01002B
-
-
-
1/8
3/8
HK-01004B
HK-01004B
-
-
-
1/8
1/2
HK-01006B
HK-01006B
-
-
-
1/8
5/8
HK-01008B
HK-01008B
-
-
-
1/8
3/4
HK-01010B
HK-01010B
-
-
-
1/8
7/8
HK-01012B
HK-01012B
-
-
-
1/8
1
HK-01014B
HK-01014B
-
-
-
1/8
1 1/4
HK-01016B
HK-01016B
-
-
-
1/8
1 1/2
HK-01020B
HK-01020B
-
-
-
1/8
2
HK-01022B
HK-01022B
-
-
-
3/16
1/2
HK-01024B
HK-01024B
-
-
-
3/16
5/8
HK-01026B
HK-01026B
-
-
-
3/16
3/4
HK-01028B
HK-01028B
-
-
-
3/16
7/8
HK-01030B
HK-01030B
-
-
-
3/16
1
HK-01032B
HK-01032B
-
-
-
3/16
1 1/4
HK-01034B
HK-01034B
-
-
-
3/16
1 1/2
HK-01036B
HK-01036B
-
-
-
3/16
1 3/4
HK-01038B
HK-01038B
-
-
-
3/16
2
HK-01040B
HK-01040B
-
-
-
1/4
1/2
HK-01042B
HK-01042B
-
-
-
1/4
5/8
HK-01044B
HK-01044B
-
-
-
1/4
3/4
HK-01046B
HK-01046B
-
-
-
1/4
7/8
HK-01048B
HK-01048B
-
-
-
1/4
1
HK-01050B
HK-01050B
-
-
-
1/4
1 1/4
HK-01052B
HK-01052B
-
-
-
1/4
1 1/2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Single
NSK Rolling Bearing
07.06.2024
70 type
NSK Rolling Bearing
07.06.2024
AMS-169 - Fully Threaded Studs & Rods
Essentra Components
28.07.2014
PD-5 - Dowel Pins - Standard
Essentra Components
23.07.2014
CRA1/CDRA1-Z - Rotary Actuator/Rack And Pinion Style
SMC Corporation
26.06.2024
Modèle R5-62 - Douille à aiguilles sans fond - Série HK
MICHAUD CHAILLY - Direct Transmission
28.03.2023
Tandem DT
NSK Rolling Bearing
07.06.2024
BRB-241085P - Dowel Pins - Flat Side
Essentra Components
23.07.2014
HK-60002B - Socket Head Cap Screws - Metal Flat Head
Essentra Components
25.07.2014
HK-72002B - Socket Head Cap Screws - Metal Standard Head
Essentra Components
24.07.2014
BN 20212 - Ball lock pins self-locking, with combination handle (HALDER EH ...
Bossard Catalog
19.04.2024
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表