카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HFTX. - Oil level indicators
Elesa+Ganter
Accessories for hydraulic systems
HFTX.
Powered by
CAD모델 선택
{elesa_ganter/accessories_for_hydraulic_systemes/hftx/hftx_asmtab.prj},{NB=Oil level indicators HFTX.30-1-1/4},{PARTNUMBER=13761},{DESCRIPTION=HFTX.30-1-1/4},{DIM01=G 1 1/4},{VER=2},{DIM02=11.5},{DIM03=13},{DIM04=47.5},{DIM05=30},{DIM06=40.5},{DIM07=8÷10},{WEIGHT=20},{NDM=41.910},{PPATH=hftx_asmtpl.prj},{VERS=1},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
d
[mm]
DIM05
D
[mm]
DIM06
s
[mm]
DIM07
Tightening torque
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
Oil level indicators HFTX...
13661
HFTX.11-M16x1.5
M16x1.5
8.0
7
22.0
11
19.0
2÷3
4
Oil level indicators HFTX...
13681
HFTX.14-M20x1.5
M20x1.5
9.5
8
26.0
14
22.0
8÷10
5
Oil level indicators HFTX...
13701
HFTX.18-M25x1.5
M25x1.5
8.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13711
HFTX.19-M27x1.5
M27x1.5
9.0
9
31.5
20
27.0
8÷10
8
Oil level indicators HFTX...
13726
HFTX.21-M26x1.5
M26x1.5
13.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13731
HFTX.22-M30x1.5
M30x1.5
9.0
10
35.0
22
30.0
8÷10
10
Oil level indicators HFTX...
13751
HFTX.26-M35x1.5
M35x1.5
11.0
10
40.0
25
34.0
8÷10
13
Oil level indicators HFTX...
13771
HFTX.31-M40x1.5
M40x1.5
11.5
13
47.5
30
40.5
8÷10
20
Oil level indicators HFTX...
13651
HFTX.9-1/4
G 1/4
10.0
6
18.0
9
15.0
2÷3
3
Oil level indicators HFTX...
13671
HFTX.12-3/8
G 3/8
7.5
7
22.0
11
19.0
3÷5
4
Oil level indicators HFTX...
13691
HFTX.15-1/2
G 1/2
10.5
8
26.0
14
22.0
4÷6
5
Oil level indicators HFTX...
13721
HFTX.20-3/4
G 3/4
10.5
9
31.5
20
27.0
6÷8
8
Oil level indicators HFTX...
13741
HFTX.24-1
G 1
11.0
10
40.0
25
34.0
8÷10
12
Oil level indicators HFTX...
13761
HFTX.30-1-1/4
G 1 1/4
11.5
13
47.5
30
40.5
8÷10
20
Oil level indicators HFTX...
13666
HFTX.11/SL-M16x1.5
M16x1.5
8.0
7
22.0
11
19.0
2÷3
4
Oil level indicators HFTX...
13686
HFTX.14/SL-M20x1.5
M20x1.5
9.5
8
26.0
14
22.0
8÷10
5
Oil level indicators HFTX...
13706
HFTX.18/SL-M25x1.5
M25x1.5
8.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13716
HFTX.19/SL-M27x1.5
M27x1.5
9.0
9
31.5
20
27.0
8÷10
8
Oil level indicators HFTX...
13728
HFTX.21/SL-M26x1.5
M26x1.5
13.0
9
31.5
18
27.0
8÷10
8
Oil level indicators HFTX...
13736
HFTX.22/SL-M30x1.5
M30x1.5
9.0
10
35.0
22
30.0
8÷10
10
Oil level indicators HFTX...
13756
HFTX.26/SL-M35x1.5
M35x1.5
11.0
10
40.0
25
34.0
8÷10
13
Oil level indicators HFTX...
13776
HFTX.31/SL-M40x1.5
M40x1.5
11.5
13
47.5
30
40.5
8÷10
20
Oil level indicators HFTX...
13656
HFTX.9/SL-1/4
G 1/4
10.0
6
18.0
9
15.0
2÷3
3
Oil level indicators HFTX...
13676
HFTX.12/SL-3/8
G 3/8
7.5
7
22.0
11
19.0
3÷5
4
Oil level indicators HFTX...
13696
HFTX.15/SL-1/2
G 1/2
10.5
8
26.0
14
22.0
4÷6
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성