目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
HFTX-HT-FKM - Oil level sight glasses for high temperatures
Elesa+Ganter
液压系统附件
HFTX-HT-GL
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/hftx_ht_gl/hftx_ht_fkm.prj},{NB=Oil level sight glasses for high temperatures HFTX.15-HT-GL-FKM-1/2},{PARTNUMBER=13693},{DESCRIPTION=HFTX.15-HT-GL-FKM-1/2},{DIM01=G 1/2},{VER=2},{DIM02=10.5},{DIM03=8},{DIM04=26.0},{DIM05=14},{DIM06=22.0},{DIM07=4÷6},{DIM08=9},{WEIGHT=5},{NDM=20.960},{VERS=1},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D1
ⁿ/ₐ
DIM02
A
[mm]
DIM03
B
[mm]
DIM04
D
[mm]
DIM05
d
[mm]
DIM06
S
[mm]
DIM07
Tightening torque
[Nm]
DIM08
L1
[J]
WEIGHT
重量
ⁿ/ₐ
Oil level sight glasses f...
13653
HFTX.9-HT-GL-FKM-1/4
G 1/4
10.0
6
18.0
9
15.0
2÷3
9
3
Oil level sight glasses f...
13673
HFTX.12-HT-GL-FKM-3/8
G 3/8
7.5
7
22.0
11
19.0
3÷5
9
4
Oil level sight glasses f...
13693
HFTX.15-HT-GL-FKM-1/2
G 1/2
10.5
8
26.0
14
22.0
4÷6
9
5
Oil level sight glasses f...
13723
HFTX.20-HT-GL-FKM-3/4
G 3/4
10.5
9
31.5
20
27.0
6÷8
9
8
Oil level sight glasses f...
13743
HFTX.24-HT-GL-FKM-1
G 1
11.0
10
40.0
25
34.0
8÷10
9
12
Oil level sight glasses f...
13763
HFTX.30-HT-GL-FKM-1 1/4
G 1 1/4
11.5
13
47.0
30
40.5
8÷10
9
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表