目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HFS - Swivel Screw Feet - Small Foot
Harcourt
Workholding
Screws
Swivel Screw Feet
Powered by
CAD模型選擇
{harcourt/workholding/screws/swivel_screw_feet/hfs.prj},{NB=HFS-4},{MAT=},{BTS=1/4-20 or M6},{TSON=4},{A=0.187},{B=0.200},{C=0.031},{NS=0.1640},{P=0.028}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
BTS
Fits Body Thread Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
HFS-4
HFS-4
Black Oxide
1/4-20 or M6
0.187
0.200
0.031
HFS-5
HFS-5
Black Oxide
5/16-18 or M8
0.250
0.255
0.046
HFS-6
HFS-6
Black Oxide
3/8-16 or M10
0.298
0.315
0.053
HFS-8
HFS-8
Black Oxide
1/2-13 or M12
0.390
0.359
0.058
HFS-10
HFS-10
Black Oxide
5/8-11 or M16
0.500
0.470
0.076
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表