Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-LOCK® Type: HLRB Stainless Steel A4 1.4404 (316L) Inch sizes)
HEICO GROUP
HEICO-LOCK® Wedge Locking Systems Funktion according to DIN 25201-4
HEICO-LOCK® Ring Lock Washers Function acc. to DIN 25201-4
HEICO-LOCK® Ring Lock Washers Imperial Sizes
HEICO-LOCK® Ring Lock Washers Type: HLRB Large bearing surface
Powered by
CAD模型選擇
{heico/heico_lock/hl_hlrs_hlrb/unc/hlrb/hlrb_xs_unc_asmtab.prj},{NB=222131450},{CNSORDERNO=222131450},{X1=13.5},{X2=7.2},{X3=2.5},{X4=10},{X5=33},{CNSMASSEXACT=1.65},{ANG=12.00},{DIST1=-0.420},{DIST2=0.020},{VERS=5},{CNSORDERNOOLD=222007103102190},{ARTBEZ=HLRB-1/4\"S},{UNC=1/4\"},{REF2=HLRB-1/4S},{X=1/4\"},{INDEX=00},{DATUM=12.11.14},{X1TOL=±0,3},{X2TOL=±0,2},{X3TOL=±0,25},{PPATH=../../../assemblies/hlrb_xs_asmtpl.prj},{INFO=PDF Info},{INFOPATHDE=https://www.heico-group.com/de/downloads/?file=files/hc/pdf/pdf_de/hl-fasteningsystems-20s-d_01-2023-rz.pdf},{INFOPATHCZ=https://www.heico-group.com/cs/heico-lock/vyrobky/klinove-samojistne-podlozky/?file=files/hc/pdf/pdf_cz/hl-fasteningsystems-16s-cz_012023_web.pdf&cid=9055}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
UNC
[Inch]
X1
External diameter
[mm]
X2
Internal diameter
[mm]
X3
Thickness
[mm]
CNSMASSEXACT
Weight
[kg/1000]
HEICO-LOCK HLRB-1/4"S
222131450
HLRB-1/4"S
1/4"
13.5
7.2
2.5
1.65
HEICO-LOCK HLRB-3/4"S
222131460
HLRB-3/4"S
3/4"
39.0
20.0
3.8
24.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表