HDMFBF,HDMFTF,HDMFLF,HDMSS - zhu zhu gu ding jia di zuo-an zhuang yong di zuo-jian yi tong kong xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1456-1.prj},{NB=HDMFTF30},{CODE=HDMFTF},{MAT=S45C},{SUR=wu dian jie du nie},{D=30},{DH7=+0.021/0},{A=82},{B=46},{F=62},{D1=42},{H=60},{T=10},{LL=30},{BB=9.0},{M=M6},{MX=6},{DD=16.0},{DDX=16.0},{YS=0.80,0.80,0.80,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
AC
ⁿ/ₐ
D
[mm]
DH7
ⁿ/ₐ
A
[mm]
B
[mm]
F
[mm]
D1
[mm]
H
[mm]
T
[mm]
LL
ℓ
[mm]
BB
b
[mm]
M
ⁿ/ₐ
DD
(d)
ⁿ/ₐ
HDMFBF8
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
8
+0.015/0
38
20
26
16
30
8
15
4.5
M4
-
HDMFBF10
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
10
+0.015/0
40
22
28
18
35
8
18
4.5
M4
6.0
HDMFBF12
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
12
+0.018/0
46
24
32
20
35
8
18
5.5
M4
6.0
HDMFBF15
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
15
+0.018/0
56
29
40
25
40
8
20
6.6
M5
10.0
HDMFBF20
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
20
+0.021/0
63
34
46
30
45
10
25
6.6
M5
11.7
HDMFBF25
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
25
+0.021/0
78
41
56
37
50
10
30
9.0
M6
15.2
HDMFBF30
HDMFBF
jian yi tong kong xing
S45C
di wen du hei ge
zhi dong luo si
30
+0.021/0
82
46
62
42
60
10
30
9.0
M6
16.0
HDMFTF8
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
8
+0.015/0
38
20
26
16
30
8
15
4.5
M4
-
HDMFTF10
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
10
+0.015/0
40
22
28
18
35
8
18
4.5
M4
6.0
HDMFTF12
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
12
+0.018/0
46
24
32
20
35
8
18
5.5
M4
6.0
HDMFTF15
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
15
+0.018/0
56
29
40
25
40
8
20
6.6
M5
10.0
HDMFTF20
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
20
+0.021/0
63
34
46
30
45
10
25
6.6
M5
11.7
HDMFTF25
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
25
+0.021/0
78
41
56
37
50
10
30
9.0
M6
15.2
HDMFTF30
HDMFTF
jian yi tong kong xing
S45C
wu dian jie du nie
zhi dong luo si
30
+0.021/0
82
46
62
42
60
10
30
9.0
M6
16.0
HDMFLF8
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
8
+0.015/0
38
20
26
16
30
8
15
4.5
M4
-
HDMFLF10
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
10
+0.015/0
40
22
28
18
35
8
18
4.5
M4
6.0
HDMFLF12
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
12
+0.018/0
46
24
32
20
35
8
18
5.5
M4
6.0
HDMFLF15
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
15
+0.018/0
56
29
40
25
40
8
20
6.6
M5
10.0
HDMFLF20
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
20
+0.021/0
63
34
46
30
45
10
25
6.6
M5
11.7
HDMFLF25
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
25
+0.021/0
78
41
56
37
50
10
30
9.0
M6
15.2
HDMFLF30
HDMFLF
jian yi tong kong xing
S45C
fa hei
zhi dong luo si
30
+0.021/0
82
46
62
42
60
10
30
9.0
M6
16.0
HDMSS8
HDMSS
jian yi tong kong xing
SUS304
-
zhi dong luo si
8
+0.015/0
38
20
26
16
30
8
15
4.5
M4
-
HDMSS10
HDMSS
jian yi tong kong xing
SUS304
-
zhi dong luo si
10
+0.015/0
40
22
28
18
35
8
18
4.5
M4
6.0
HDMSS12
HDMSS
jian yi tong kong xing
SUS304
-
zhi dong luo si
12
+0.018/0
46
24
32
20
35
8
18
5.5
M4
6.0
HDMSS15
HDMSS
jian yi tong kong xing
SUS304
-
zhi dong luo si
15
+0.018/0
56
29
40
25
40
8
20
6.6
M5
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성