HDCSB,HDCSM,HDCSAM,HDCSS - zhi zhu gu ding jia di zuo-di zuo yong zhi jia-biao zhun xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1461.prj},{NB=HDCSM50},{CODE=HDCSM},{D=50},{DH7=+0.025/0},{A=138},{B=90},{L=110},{T=18},{D1=85},{F=95},{G=60},{BB=14.0},{C=77.5},{S=21.0},{HH=65},{FF=48},{H=32.0},{Y=16},{W=3},{DD=11.0},{DD1=17.5},{MA=M10},{MX=10},{E=70},{AB=M10-35 2ge},{NLJ=8.0},{T1=1.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
AC
ⁿ/ₐ
D
[mm]
DH7
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
T
[mm]
D1
[mm]
F
[mm]
G
[mm]
BB
b
[mm]
C
[mm]
S
[mm]
HH
h
[mm]
FF
f
[mm]
H
[mm]
Y
[mm]
W
[mm]
DD
d
[mm]
DD1
d1
[mm]
MA
ⁿ/ₐ
E
e
[mm]
AB
ⁿ/ₐ
HDCSB10
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
10
+0.015/0
50
33
35
10
30
35
18
4.5
29.0
0.0
22
15
10.0
5
2
4.5
8.0
M4
20
M4-15 1ge
HDCSB12
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
12
+0.018/0
52
35
35
10
32
37
20
4.5
29.0
0.0
22
15
11.0
6
2
4.5
8.0
M4
22
M4-15 1ge
HDCSB15
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
15
+0.018/0
58
40
39
12
35
40
24
5.5
32.0
0.0
24
17
12.5
6
2
5.5
10.0
M5
25
M5-20 2ge
HDCSB16
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
16
+0.018/0
58
40
39
12
35
40
24
5.5
32.0
0.0
24
17
12.5
6
2
5.5
10.0
M5
25
M5-20 2ge
HDCSB20
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
20
+0.021/0
73
45
50
12
40
50
28
6.6
33.8
10.5
27
25
14.0
7
2
5.5
9.5
M5
30
M5-20 2ge
HDCSB25
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
25
+0.021/0
93
55
60
12
50
62
36
9.0
41.5
12.0
34
28
18.0
10
2
6.6
11.0
M6
35
M6-25 2ge
HDCSB30
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
30
+0.021/0
103
65
70
15
60
72
42
9.0
47.0
15.0
38
34
21.0
10
2
9.0
14.0
M8
45
M8-25 2ge
HDCSB35
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
35
+0.025/0
108
70
80
15
65
75
45
11.0
55.0
16.0
44
39
24.0
10
3
9.0
14.0
M8
50
M8-25 2ge
HDCSB40
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
40
+0.025/0
118
75
90
15
70
78
55
11.0
64.0
17.0
53
40
26.0
13
3
9.0
14.0
M8
60
M8-30 2ge
HDCSB50
HDCSB
biao zhun xing
S45C
fa hei
nei liu jiao luo shuan
50
+0.025/0
138
90
110
18
85
95
60
14.0
77.5
21.0
65
48
32.0
16
3
11.0
17.5
M10
70
M10-35 2ge
HDCSM10
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
10
+0.015/0
50
33
35
10
30
35
18
4.5
29.0
0.0
22
15
10.0
5
2
4.5
8.0
M4
20
M4-15 1ge
HDCSM12
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
12
+0.018/0
52
35
35
10
32
37
20
4.5
29.0
0.0
22
15
11.0
6
2
4.5
8.0
M4
22
M4-15 1ge
HDCSM15
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
15
+0.018/0
58
40
39
12
35
40
24
5.5
32.0
0.0
24
17
12.5
6
2
5.5
10.0
M5
25
M5-20 2ge
HDCSM16
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
16
+0.018/0
58
40
39
12
35
40
24
5.5
32.0
0.0
24
17
12.5
6
2
5.5
10.0
M5
25
M5-20 2ge
HDCSM20
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
20
+0.021/0
73
45
50
12
40
50
28
6.6
33.8
10.5
27
25
14.0
7
2
5.5
9.5
M5
30
M5-20 2ge
HDCSM25
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
25
+0.021/0
93
55
60
12
50
62
36
9.0
41.5
12.0
34
28
18.0
10
2
6.6
11.0
M6
35
M6-25 2ge
HDCSM30
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
30
+0.021/0
103
65
70
15
60
72
42
9.0
47.0
15.0
38
34
21.0
10
2
9.0
14.0
M8
45
M8-25 2ge
HDCSM35
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
35
+0.025/0
108
70
80
15
65
75
45
11.0
55.0
16.0
44
39
24.0
10
3
9.0
14.0
M8
50
M8-25 2ge
HDCSM40
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
40
+0.025/0
118
75
90
15
70
78
55
11.0
64.0
17.0
53
40
26.0
13
3
9.0
14.0
M8
60
M8-30 2ge
HDCSM50
HDCSM
biao zhun xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
50
+0.025/0
138
90
110
18
85
95
60
14.0
77.5
21.0
65
48
32.0
16
3
11.0
17.5
M10
70
M10-35 2ge
HDCSAM10
HDCSAM
biao zhun xing
lv he jin
bai se yang ji yang hua
nei liu jiao luo shuan (b...
10
+0.015/0
50
33
35
10
30
35
18
4.5
29.0
0.0
22
15
10.0
5
2
4.5
8.0
M4
20
M4-15 1ge
HDCSAM12
HDCSAM
biao zhun xing
lv he jin
bai se yang ji yang hua
nei liu jiao luo shuan (b...
12
+0.018/0
52
35
35
10
32
37
20
4.5
29.0
0.0
22
15
11.0
6
2
4.5
8.0
M4
22
M4-15 1ge
HDCSAM15
HDCSAM
biao zhun xing
lv he jin
bai se yang ji yang hua
nei liu jiao luo shuan (b...
15
+0.018/0
58
40
39
12
35
40
24
5.5
32.0
0.0
24
17
12.5
6
2
5.5
10.0
M5
25
M5-20 2ge
HDCSAM16
HDCSAM
biao zhun xing
lv he jin
bai se yang ji yang hua
nei liu jiao luo shuan (b...
16
+0.018/0
58
40
39
12
35
40
24
5.5
32.0
0.0
24
17
12.5
6
2
5.5
10.0
M5
25
M5-20 2ge
HDCSAM20
HDCSAM
biao zhun xing
lv he jin
bai se yang ji yang hua
nei liu jiao luo shuan (b...
20
+0.021/0
73
45
50
12
40
50
28
6.6
33.8
10.5
27
25
14.0
7
2
5.5
9.5
M5
30
M5-20 2ge
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
HDKDT,HDMDT,HDALD,HDHLD,HDBJS,HSBKS - Strut clamp base - strut clamp - same...
SRD-FA
04.04.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성