HDCQBM,HDCQAM,HDBJTC,HDBJTN,HDBJTS - zhi zhu gu ding jia di zuo-di zuo yong zhi jia -fang kong xing-ce mian an zhuang xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1467-2.prj},{NB=HDBJTC12},{CODE=HDBJTC},{TYPE=ce mian an zhuang xing},{D=12},{DH7=+0.077/+0.50},{A=38},{B=11},{L=30},{T=7.0},{F=30},{K=4.5},{HH=14},{H=11},{E=20},{DD=4.5},{DD1=8.0},{Z=4.5},{MA=M4},{MAX=4},{NLJ=3.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
AC
ⁿ/ₐ
D
[mm]
DH7
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
T
[mm]
F
[mm]
K
[mm]
HH
h
[mm]
H
[mm]
E
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
MA
ⁿ/ₐ
HDCQBM10
HDCQBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
10
+0.077/+0.50
38
11
29
7.0
30
4.5
14
10
20
4.5
8.0
4.5
M4
HDCQBM12
HDCQBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
12
+0.077/+0.50
38
11
30
7.0
30
4.5
14
11
20
4.5
8.0
4.5
M4
HDCQBM15
HDCQBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
15
+0.077/+0.50
48
15
36
9.0
38
5.5
18
13
26
5.5
9.5
5.5
M5
HDCQBM20
HDCQBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
20
+0.098/+0.065
52
20
40
10.5
42
5.5
19
16
30
5.5
9.5
5.5
M5
HDCQBM25
HDCQBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
25
+0.098/+0.065
73
24
54
12.0
54
6.5
25
20
35
6.5
11.0
6.5
M6
HDCQAM10
HDCQAM
ce mian an zhuang xing
lv he jin
ben se yang ji yang hua c...
nei liu jiao luo shuan (b...
10
+0.077/+0.50
38
11
29
7.0
30
4.5
14
10
20
4.5
8.0
4.5
M4
HDCQAM12
HDCQAM
ce mian an zhuang xing
lv he jin
ben se yang ji yang hua c...
nei liu jiao luo shuan (b...
12
+0.077/+0.50
38
11
30
7.0
30
4.5
14
11
20
4.5
8.0
4.5
M4
HDCQAM15
HDCQAM
ce mian an zhuang xing
lv he jin
ben se yang ji yang hua c...
nei liu jiao luo shuan (b...
15
+0.077/+0.50
48
15
36
9.0
38
5.5
18
13
26
5.5
9.5
5.5
M5
HDCQAM20
HDCQAM
ce mian an zhuang xing
lv he jin
ben se yang ji yang hua c...
nei liu jiao luo shuan (b...
20
+0.098/+0.065
52
20
40
10.5
42
5.5
19
16
30
5.5
9.5
5.5
M5
HDCQAM25
HDCQAM
ce mian an zhuang xing
lv he jin
ben se yang ji yang hua c...
nei liu jiao luo shuan (b...
25
+0.098/+0.065
73
24
54
12.0
54
6.5
25
20
35
6.5
11.0
6.5
M6
HDBJTC10
HDBJTC
ce mian an zhuang xing
SS400
fa hei
nei liu jiao luo shuan
10
+0.077/+0.50
38
11
29
7.0
30
4.5
14
10
20
4.5
8.0
4.5
M4
HDBJTC12
HDBJTC
ce mian an zhuang xing
SS400
fa hei
nei liu jiao luo shuan
12
+0.077/+0.50
38
11
30
7.0
30
4.5
14
11
20
4.5
8.0
4.5
M4
HDBJTC15
HDBJTC
ce mian an zhuang xing
SS400
fa hei
nei liu jiao luo shuan
15
+0.077/+0.50
48
15
36
9.0
38
5.5
18
13
26
5.5
9.5
5.5
M5
HDBJTC20
HDBJTC
ce mian an zhuang xing
SS400
fa hei
nei liu jiao luo shuan
20
+0.098/+0.065
52
20
40
10.5
42
5.5
19
16
30
5.5
9.5
5.5
M5
HDBJTC25
HDBJTC
ce mian an zhuang xing
SS400
fa hei
nei liu jiao luo shuan
25
+0.098/+0.065
73
24
54
12.0
54
6.5
25
20
35
6.5
11.0
6.5
M6
HDBJTN10
HDBJTN
ce mian an zhuang xing
SS400
wu dian jie du nie
nei liu jiao luo shuan (b...
10
+0.077/+0.50
38
11
29
7.0
30
4.5
14
10
20
4.5
8.0
4.5
M4
HDBJTN12
HDBJTN
ce mian an zhuang xing
SS400
wu dian jie du nie
nei liu jiao luo shuan (b...
12
+0.077/+0.50
38
11
30
7.0
30
4.5
14
11
20
4.5
8.0
4.5
M4
HDBJTN15
HDBJTN
ce mian an zhuang xing
SS400
wu dian jie du nie
nei liu jiao luo shuan (b...
15
+0.077/+0.50
48
15
36
9.0
38
5.5
18
13
26
5.5
9.5
5.5
M5
HDBJTN20
HDBJTN
ce mian an zhuang xing
SS400
wu dian jie du nie
nei liu jiao luo shuan (b...
20
+0.098/+0.065
52
20
40
10.5
42
5.5
19
16
30
5.5
9.5
5.5
M5
HDBJTN25
HDBJTN
ce mian an zhuang xing
SS400
wu dian jie du nie
nei liu jiao luo shuan (b...
25
+0.098/+0.065
73
24
54
12.0
54
6.5
25
20
35
6.5
11.0
6.5
M6
HDBJTS10
HDBJTS
ce mian an zhuang xing
SUS304
-
nei liu jiao luo shuan (b...
10
+0.077/+0.50
38
11
29
7.0
30
4.5
14
10
20
4.5
8.0
4.5
M4
HDBJTS12
HDBJTS
ce mian an zhuang xing
SUS304
-
nei liu jiao luo shuan (b...
12
+0.077/+0.50
38
11
30
7.0
30
4.5
14
11
20
4.5
8.0
4.5
M4
HDBJTS15
HDBJTS
ce mian an zhuang xing
SUS304
-
nei liu jiao luo shuan (b...
15
+0.077/+0.50
48
15
36
9.0
38
5.5
18
13
26
5.5
9.5
5.5
M5
HDBJTS20
HDBJTS
ce mian an zhuang xing
SUS304
-
nei liu jiao luo shuan (b...
20
+0.098/+0.065
52
20
40
10.5
42
5.5
19
16
30
5.5
9.5
5.5
M5
HDBJTS25
HDBJTS
ce mian an zhuang xing
SUS304
-
nei liu jiao luo shuan (b...
25
+0.098/+0.065
73
24
54
12.0
54
6.5
25
20
35
6.5
11.0
6.5
M6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성