HDBQLH,HDBWLN,HDBTLY,HDBYS,HDBWLC,HDBRLN,HDBYLY,HDBUS - zhi zhu gu ding jia di zuo-zhi zhu gu ding jia-kong ju xuan ze xing/kong ju zhi ding xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1487hdbqlh.prj},{NB=HDBYS35-50},{CODE=HDBYS},{D=35},{D1=35},{P=50},{MD=7.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
amt
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
ATB
atb
ⁿ/ₐ
D
[mm]
DTOL
D gong cha
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
H
[mm]
N
[mm]
M
ⁿ/ₐ
K
[mm]
S
[mm]
HDBQLH6-10
HDBQLH
xuan zhe xing
SS400
fahei
EBC
6
+0.012/0
34
10
10
12
7
0
M4
4.5
2
HDBQLH8-10
HDBQLH
xuan zhe xing
SS400
fahei
EBC
8
+0.015/0
38
12
12
14
8
0
M5
5.5
2
HDBQLH10-15
HDBQLH
xuan zhe xing
SS400
fahei
EBC
10
+0.015/0
45
16
16
15
9
0
M5
5.5
2
HDBQLH12-15
HDBQLH
xuan zhe xing
SS400
fahei
EBC
12
+0.018/0
47
16
16
16
10
0
M5
5.5
2
HDBQLH15-20
HDBQLH
xuan zhe xing
SS400
fahei
EBC
15
+0.018/0
56
22
22
18
12
11
M5
5.5
2
HDBQLH20-25
HDBQLH
xuan zhe xing
SS400
fahei
EBC
20
+0.021/0
69
28
28
22
15
14
M6
6.6
2
HDBQLH25-30
HDBQLH
xuan zhe xing
SS400
fahei
EBC
25
+0.021/0
80
32
32
25
18
16
M6
6.6
2
HDBQLH30-50
HDBQLH
xuan zhe xing
SS400
fahei
EBC
30
+0.021/0
108
40
40
29
21
20
M8
9.0
2
HDBQLH35-50
HDBQLH
xuan zhe xing
SS400
fahei
EBC
35
+0.025/0
114
45
45
32
24
24
M8
9.0
2
HDBWLN6-10
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
6
+0.012/0
34
10
10
12
7
0
M4
4.5
2
HDBWLN8-10
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
8
+0.015/0
38
12
12
14
8
0
M5
5.5
2
HDBWLN10-15
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
10
+0.015/0
45
16
16
15
9
0
M5
5.5
2
HDBWLN12-15
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
12
+0.018/0
47
16
16
16
10
0
M5
5.5
2
HDBWLN15-20
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
15
+0.018/0
56
22
22
18
12
11
M5
5.5
2
HDBWLN20-25
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
20
+0.021/0
69
28
28
22
15
14
M6
6.6
2
HDBWLN25-30
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
25
+0.021/0
80
32
32
25
18
16
M6
6.6
2
HDBWLN30-50
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
30
+0.021/0
108
40
40
29
21
20
M8
9.0
2
HDBWLN35-50
HDBWLN
xuan zhe xing
SS400
wu dian jie
EBSC
35
+0.025/0
114
45
45
32
24
24
M8
9.0
2
HDBTLY6-10
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
6
+0.012/0
34
10
10
12
7
0
M4
4.5
2
HDBTLY8-10
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
8
+0.015/0
38
12
12
14
8
0
M5
5.5
2
HDBTLY10-15
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
10
+0.015/0
45
16
16
15
9
0
M5
5.5
2
HDBTLY12-15
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
12
+0.018/0
47
16
16
16
10
0
M5
5.5
2
HDBTLY15-20
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
15
+0.018/0
56
22
22
18
12
11
M5
5.5
2
HDBTLY20-25
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
20
+0.021/0
69
28
28
22
15
14
M6
6.6
2
HDBTLY25-30
HDBTLY
xuan zhe xing
A6063
hei se yang ji
EBC
25
+0.021/0
80
32
32
25
18
16
M6
6.6
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성