HDATTC,HDATTN,HDAUS,HDAYTC,HDAYTN - zhi zhu gu ding jia di zuo-di zuo yong zhi zuo-biao zhun xing/yin dao xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1481hdatccc.prj},{NB=HDAUS13},{CODE=HDAUS},{D=13}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
amt
ⁿ/ₐ
SUR
sur
ⁿ/ₐ
D
[mm]
DTOL
D gong cha
ⁿ/ₐ
D2
[mm]
B
[mm]
H
[mm]
D1
[mm]
T
[mm]
E
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
HH
h
[mm]
F
[mm]
W
[mm]
BB
b
[mm]
P
Ph7
[mm]
S
[mm]
M
ⁿ/ₐ
HDATTC6
HDATTC
biao zhun xing
SS400
fahei
6
+0.012/0
28
12
16
12
5
9
3.5
6.5
4.0
20
0
3.5
12
5
M3
HDATTC8
HDATTC
biao zhun xing
SS400
fahei
8
+0.015/0
32
15
22
15
5
12
4.5
8.0
5.0
24
0
4.5
15
5
M4
HDATTC10
HDATTC
biao zhun xing
SS400
fahei
10
+0.015/0
38
18
26
18
8
15
5.5
9.5
6.0
30
0
4.5
18
5
M5
HDATTC12
HDATTC
biao zhun xing
SS400
fahei
12
+0.018/0
42
20
32
20
8
18
6.6
11.0
7.0
32
0
5.5
20
5
M6
HDATTC13
HDATTC
biao zhun xing
SS400
fahei
13
+0.018/0
42
20
32
20
8
18
6.6
11.0
7.0
32
0
5.5
20
5
M6
HDATTC15
HDATTC
biao zhun xing
SS400
fahei
15
+0.018/0
48
32
40
25
10
23
9.0
14.0
10.0
32
20
5.5
25
5
M8
HDATTC16
HDATTC
biao zhun xing
SS400
fahei
16
+0.018/0
48
32
40
25
10
23
9.0
14.0
10.0
32
20
5.5
25
5
M8
HDATTC20
HDATTC
biao zhun xing
SS400
fahei
20
+0.021/0
55
38
50
30
10
31
11.0
18.0
12.0
35
25
6.6
30
5
M10
HDATTC25
HDATTC
biao zhun xing
SS400
fahei
25
+0.021/0
75
50
62
38
15
38
14.0
20.0
15.0
45
35
9.0
38
5
M12
HDATTC30
HDATTC
biao zhun xing
SS400
fahei
30
+0.021/0
80
55
75
45
15
45
18.0
26.0
19.0
50
40
9.0
45
5
M16
HDATTN6
HDATTN
biao zhun xing
SS400
wu dian jie
6
+0.012/0
28
12
16
12
5
9
3.5
6.5
4.0
20
0
3.5
12
5
M3
HDATTN8
HDATTN
biao zhun xing
SS400
wu dian jie
8
+0.015/0
32
15
22
15
5
12
4.5
8.0
5.0
24
0
4.5
15
5
M4
HDATTN10
HDATTN
biao zhun xing
SS400
wu dian jie
10
+0.015/0
38
18
26
18
8
15
5.5
9.5
6.0
30
0
4.5
18
5
M5
HDATTN12
HDATTN
biao zhun xing
SS400
wu dian jie
12
+0.018/0
42
20
32
20
8
18
6.6
11.0
7.0
32
0
5.5
20
5
M6
HDATTN13
HDATTN
biao zhun xing
SS400
wu dian jie
13
+0.018/0
42
20
32
20
8
18
6.6
11.0
7.0
32
0
5.5
20
5
M6
HDATTN15
HDATTN
biao zhun xing
SS400
wu dian jie
15
+0.018/0
48
32
40
25
10
23
9.0
14.0
10.0
32
20
5.5
25
5
M8
HDATTN16
HDATTN
biao zhun xing
SS400
wu dian jie
16
+0.018/0
48
32
40
25
10
23
9.0
14.0
10.0
32
20
5.5
25
5
M8
HDATTN20
HDATTN
biao zhun xing
SS400
wu dian jie
20
+0.021/0
55
38
50
30
10
31
11.0
18.0
12.0
35
25
6.6
30
5
M10
HDATTN25
HDATTN
biao zhun xing
SS400
wu dian jie
25
+0.021/0
75
50
62
38
15
38
14.0
20.0
15.0
45
35
9.0
38
5
M12
HDATTN30
HDATTN
biao zhun xing
SS400
wu dian jie
30
+0.021/0
80
55
75
45
15
45
18.0
26.0
19.0
50
40
9.0
45
5
M16
HDAUS6
HDAUS
biao zhun xing
SUS304
-
6
+0.012/0
28
12
16
12
5
9
3.5
6.5
4.0
20
0
3.5
12
5
M3
HDAUS8
HDAUS
biao zhun xing
SUS304
-
8
+0.015/0
32
15
22
15
5
12
4.5
8.0
5.0
24
0
4.5
15
5
M4
HDAUS10
HDAUS
biao zhun xing
SUS304
-
10
+0.015/0
38
18
26
18
8
15
5.5
9.5
6.0
30
0
4.5
18
5
M5
HDAUS12
HDAUS
biao zhun xing
SUS304
-
12
+0.018/0
42
20
32
20
8
18
6.6
11.0
7.0
32
0
5.5
20
5
M6
HDAUS13
HDAUS
biao zhun xing
SUS304
-
13
+0.018/0
42
20
32
20
8
18
6.6
11.0
7.0
32
0
5.5
20
5
M6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DAALSTTA,DAALSQTA - Locating pin - high hardness small head cone angle type...
SRD-FA
04.04.2023
TM - Components, DIN 3015, part 3, rail nut
Parker
29.02.2024
STHCB, STHC, SSTHC, ATHC, BTHC - Shaft Supports - Bracket Shaped - Standard...
Misumi
09.09.2019
TS...A/B - Components, DIN 3015, Part 1 + Part 3, mounting rail
Parker
29.02.2024
PFPB, PFPM, PFPSS - Brackets for Stands and Tightening from the Reverse Sid...
Misumi
13.07.2021
TM C - Components, DIN 3015, part 2, rail nut
Parker
29.02.2024
ZS-276 - Pipe Clamps - Beta Clamps Twin
Essentra Components
14.08.2014
RC...3 - 2 clamp halves, rail nuts, cover plate, hex. head bolts
Parker
29.02.2024
RB...5 - Complete range, 2 clamp halves, rail nut, cover plate, socket head...
Parker
29.02.2024
GXZ_ATS05 - General Purpose - Fiber Mount
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성