目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCK-PP - Column level indicators
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCK-PP
Powered by
CAD模型選擇
{elesa/general_catalogue/13/4_column_level_indicators/hck_pp/hck_pp.prj},{NB=Column level indicators HCK-PP.176-SST316-M12-VMQ-GL-P},{CODE=111028},{DESCRIPTION=HCK-PP.176-SST316-M12-VMQ-GL-P},{DIM01=176},{DIM02=M12},{DIM03=213},{DIM04=120},{DIM05=46.5},{DIM06=12.0},{DIM07=176},{DIM08=12},{WEIGHT=239},{DIM02X=12},{DIM03OLD=20},{DIM04OLD=33},{DIM05OLD=33},{DIM09=18.5},{DIM10=12.5},{VER=1},{F=8},{A=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
e
[mm]
DIM05
l1
[mm]
DIM06
d' -0.2
[mm]
DIM07
f'
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
111008
HCK-PP.76-SST316-M10-VMQ-...
76
M10
113
42
35.5
10.5
76
12
172
Column level indicators H...
111018
HCK-PP.127-SST316-M12-VMQ...
127
M12
164
71
46.5
12.0
127
12
209
Column level indicators H...
111028
HCK-PP.176-SST316-M12-VMQ...
176
M12
213
120
46.5
12.0
176
12
239
Column level indicators H...
111038
HCK-PP.254-SST316-M12-VMQ...
254
M12
291
198
46.5
12.0
254
12
287
Column level indicators H...
111048
HCK-PP.381-SST316-M12-VMQ...
381
M12
418
325
46.5
12.0
381
12
366
Column level indicators H...
111058
HCK-PP.508-SST316-M12-VMQ...
508
M12
545
452
46.5
12.0
508
12
444
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表