您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HBLLM - L Handle Ball Lock Pins Metric
Harcourt
Alignment Pins
Ball Lock Pins
Powered by
CAD模型選擇
{harcourt/alignment_pins/ball_lock_pins/hbllm_asmtab.prj},{NB=HBLLM-5-10},{MAT=},{HDL=L Handle},{OO=},{HLP=},{A=5},{AA=4.96-4.93},{GRIP=10},{AMAX=4.96},{AMIN=4.93},{B=5.38},{C=6.2},{D1=5.6},{E1=32.0},{F1=20},{G1=12},{H1=45},{J1=38},{K1=6.4},{L1=20.6},{M1=14},{N1=20},{P1=11},{R1=13},{S1=29},{TS=890},{RHDMAX=5.1},{RHDMIN=5},{PPATH=hblm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
HDL
Handle
ⁿ/ₐ
A
A Dia. - Nom.
[mm]
AA
A Dia. - Act.
[mm]
B
[mm]
C
[mm]
D
D Dia.
[mm]
E
[mm]
F
[mm]
G
G Dia.
[mm]
J
[mm]
DS
Double Shear - Min.
[N]
TS
Tensile Strength
[N]
RHDMAX
Recommended Hole Diameter - Max.
[mm]
RHDMIN
Recommended Hole Diameter - Min.
[mm]
HBLLM-5-10
HBLLM-5-10
L Handle
5
4.96-4.93
5.38
6.2
5.6
32.0
20
12
38
11500
890
5.1
5
HBLLM-6-10
HBLLM-6-10
L Handle
6
5.96-5.93
7.06
7.0
5.6
32.0
20
12
38
17500
890
6.1
6
HBLLM-8-10
HBLLM-8-10
L Handle
8
7.96-7.92
9.42
8.0
5.6
32.0
20
12
38
30000
2250
8.1
8
HBLLM-10-10
HBLLM-10-10
L Handle
10
9.96-9.92
11.91
8.9
6.9
37.3
24
15
41
48000
2280
10.1
10
HBLLM-12-10
HBLLM-12-10
L Handle
12
11.96-11.92
14.40
11.3
6.9
37.3
24
15
41
70000
3150
12.1
12
HBLLM-16-10
HBLLM-16-10
L Handle
16
15.96-15.92
19.00
14.4
12.7
46.0
27
24
64
128000
9200
16.1
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
03415-10 - Ball lock pins stainless steel, with headend lock
norelem
30.05.2024
03195 - Locking pins
norelem
30.05.2024
K0363 - Ball lock pins
KIPP
27.05.2024
HBLL - L Handle Ball Lock Pins
Harcourt
13.04.2022
HBLTM - T Handle Ball Lock Pins Metric
Harcourt
13.04.2022
HBLBM - Button Handle Ball Lock Pins Metric
Harcourt
13.04.2022
HBLRM - Ring Handle Ball Lock Pins Metric
Harcourt
13.04.2022
HBLR - Ring Handle Ball Lock Pins
Harcourt
13.04.2022
03420-10 - Ball lock pins stainless steel, with headend lock
norelem
30.05.2024
03194 - Ball locking pins with grip ring stainless steel, self-locking
norelem
30.05.2024
03197-05 - Locating bushes with collar, stainless steel for ball lock pins
norelem
30.05.2024
03420 - Ball lock pins
norelem
30.05.2024
PWBLS, PWBLS-H - Stainless Steel-Ball Lock Pins with T-Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
PBPLS - Lock Pins with Stainless Steel Pawl - Ring type
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表