Han 3A CP, black, cord/loop
HARTING
Industrial connectors Han®
Hoods/Housings
Han A® Standard Hoods/housings for industrial applications
Powered by
CAD模型選擇
{harting_qs/6/30/245/3849.prj},{NB=09200035455},{MANUID=09200035455},{BAA039=125},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{DESCSHORT=Protection cover, for cable to cable housing, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever},{DESCLONG=Protection cover, for cable to cable housing, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918},{MANUTYPEDESC=Han 3A CP, black, cord/loop},{SUPPLIERALTNO=09 20 003 5455},{MANUNAME=HARTING},{DELTIME=78},{AAB373=Longitudinal strap},{AAC108=IP44, IP65/IP67, with seal screw 09 20 000 9918}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS475
Captivity element present
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09200035455
09200035455
Protection cover, for cab...
Protection cover, for cab...
Han 3A CP, black, cord/lo...
09 20 003 5455
HARTING
78
Longitudinal strap
IP44, IP65/IP67, with sea...
Han 3A CP, black, cord/lo...
Han A®
3 A
Yes
Protection cover, for cab...
Protection cover, for cab...
125
RAL 7032 (pebble grey)
0
V0
Polycarbonate (PC)
Yes
10
10
85389099
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表