目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
H - Head Press Fit
Harcourt
Drill Bushings
Head Press Fit Bushings
Powered by
CAD模型選擇
{harcourt/drill_bushings/head_press_fit/h.prj},{NB=H10-4_#80_.0135},{MAT=},{CON=},{OD=0.15625000},{ID=0.0135},{ID1=0.0135,0.0138,0.0145,0.0150,0.0156,0.0157,0.0160,0.0165,0.0177,0.0180,0.0189,0.0197,0.0200,0.0210,0.0217,0.0225,0.0236,0.0240,0.0250,0.0256,0.0260,0.0276,0.0280,0.0292,0.0295,0.0310,0.0312,0.0315,0.0320,0.0330,0.0335,0.0350,0.0354,0.0360,0.0370,0.0374,0.0380,0.0390,0.0394,0.0400,0.0410,0.0413,0.0420,0.0430,0.0433,0.0453,0.0465,0.0469,0.0472,0.0492,0.0512,0.0520,0.0531,0.0550,0.0551,0.0571,0.0591,0.0595,0.0610,0.0625},{IDTOL=},{L=0.25000000},{L1=[0.25-0.375/0.0625],[0.5-0.75/0.25]},{CB=NA},{F=0.25000000},{G=0.09375000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
OD
[Inch]
DS
Drill Size
ⁿ/ₐ
TOL
ID Tolerances
[Inch]
F
[Inch]
G
[Inch]
H10-4_#80_.0135
H10-4_#80_.0135
5/32
#80
+.0001/+.0004
1/4
3/32
H13-4_#80_.0135
H13-4_#80_.0135
13/64
#80
+.0001/+.0004
19/64
3/32
H16-4_#40_.0980
H16-4_#40_.0980
1/4
#40
+.0001/+.0004
23/64
3/32
H20-4_1/8_.1250
H20-4_1/8_.1250
5/16
1/8
+.0001/+.0004
27/64
1/8
H24-4_#10_.1935
H24-4_#10_.1935
3/8
#10
+.0001/+.0004
1/2
3/32
H26-4_3/16_.1875
H26-4_3/16_.1875
13/32
3/16
+.0001/+.0004
1/2
5/32
H28-4_5.90MM_.2323
H28-4_5.90MM_.2323
7/16
5.90MM
+.002 / +.008mm
9/16
3/32
H32-4_4.75MM_.1870
H32-4_4.75MM_.1870
1/2
4.75MM
+.002 / +.008mm
39/64
7/32
H36-4_M_.2950
H36-4_M_.2950
9/16
M
+.0001/+.0005
11/16
3/32
H40-4_7.90MM_.3110
H40-4_7.90MM_.3110
5/8
7.90MM
+.002 / +.008mm
51/64
7/32
H48-4_7.90MM_.3110
H48-4_7.90MM_.3110
3/4
7.90MM
+.002 / +.008mm
59/64
7/32
H56-5_12.50MM_.4921
H56-5_12.50MM_.4921
7/8
12.50MM
+.002 / +.008mm
1 7/64
1/4
H64-8_12.00MM_.4724
H64-8_12.00MM_.4724
1
12.00MM
+.002 / +.008mm
1 15/64
5/16
H80-10_55/64_.8594
H80-10_55/64_.8594
1 1/4
55/64
+.0002/+.0006
1 1/2
1/4
H88-8_5/8_.6250
H88-8_5/8_.6250
1 3/8
5/8
+.0001/+.0005
1 39/64
3/8
H112-12_25.00MM_.9843
H112-12_25.00MM_.9843
1 3/4
25.00MM
+.002 / +.008mm
1 63/64
3/8
H144-16_1-3/8_1.3750
H144-16_1-3/8_1.3750
2 1/4
1-3/8
+.0002/+.0006
2 31/64
3/8
H152-12_1-1/2_1.5000
H152-12_1-1/2_1.5000
2 3/8
1-1/2
+.0002/+.0006
2 3/4
3/8
H160-12_1-1/2_1.5000
H160-12_1-1/2_1.5000
2 1/2
1-1/2
+.0002/+.0006
2 3/4
3/8
H176-12_1-1/2_1.5000
H176-12_1-1/2_1.5000
2 3/4
1-1/2
+.0002/+.0006
3
3/8
H192-12_1-3/4_1.7500
H192-12_1-3/4_1.7500
3
1-3/4
+.0003/+.0007
3 1/4
3/8
H208-12_2-1/2_2.5000
H208-12_2-1/2_2.5000
3 1/4
2-1/2
+.0003/+.0007
3 1/2
3/8
H216-12_2-1/4_2.2500
H216-12_2-1/4_2.2500
3 3/8
2-1/4
+.0003/+.0007
3 5/8
3/8
H224-12_2-1/2_2.5000
H224-12_2-1/2_2.5000
3 1/2
2-1/2
+.0003/+.0007
3 7/8
1/2
H240-12_2-1/2_2.5000
H240-12_2-1/2_2.5000
3 3/4
2-1/2
+.0003/+.0007
4 1/8
1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表