Guide sliders
Technische Antriebselemente
01 Linearsysteme
02 Linearführungen
03 Gleitführungen
01 Hochleistungsgleitführungen
Powered by
CAD模型選擇
{tea/0120linearsysteme/0220linearfuehrungen/0320gleitfuehrungen/0120hochleistungsgleitfuehrungen/guide20sliders.prj},{NB=GFG-0-29-80-F-1K},{PARTNO=GFG-0-29-80-F-1K},{L=80},{D=M5},{B=58},{DD1=10},{DD2=5.5},{H=29},{WT=0.13},{L1=30},{L2=10},{H1=13.5},{SS=0},{BB1=12},{HGES=33.5},{H2=21.5},{L3=30},{L4=10},{B1=10},{B2=24},{B3=45},{B4=6.5},{TT=5.7},{BB=30},{HH=8},{CATALOGUE=TEA_HH},{LEVEL1=01 Linearsysteme},{LEVEL2=02 Linearführungen},{LEVEL3=03 Gleitführungen},{LEVEL4=01 Hochleistungsgleitführungen},{NN_CUSTOM=Guide sliders},{FILE_NAME=GFG-0-29-80-F-1K.stp},{TECHNICAL_VIEW=Guide sliders.png},{VAR_FILE_PATH=D:/DOME/2024/TEA/01_linearsysteme/TEA_HH_ImportEXCL_01_Linearsysteme_2024.csv}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNO
Partnumber
ⁿ/ₐ
L
[mm]
D
[mm]
B
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
H
[mm]
WT
Weight
[kg]
L1
[mm]
L2
[mm]
H1
[mm]
SS
System size
ⁿ/ₐ
BB1
b1
[mm]
HGES
[mm]
H2
[mm]
L3
[mm]
L4
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
TT
t
[mm]
BB
b
[mm]
HH
h
[mm]
GFG-0-29-25-F-1K
GFG-0-29-25-F-1K
25
M5
58
10
5.5
29
0.04
12.5
13.5
0
12
33.5
21.5
12.5
10
24
45
6.5
5.7
30
8
GFG-0-29-50-F-1K
GFG-0-29-50-F-1K
50
M5
58
10
5.5
29
0.08
30
10
13.5
0
12
33.5
21.5
35
7.5
10
24
45
6.5
5.7
30
8
GFG-0-29-80-F-1K
GFG-0-29-80-F-1K
80
M5
58
10
5.5
29
0.13
30
10
13.5
0
12
33.5
21.5
30
10
10
24
45
6.5
5.7
30
8
GFG-1-39-30-F-1K
GFG-1-39-30-F-1K
30
M6
71
11
6.6
39
0.08
15
16
1
15
43
28
15
14
28.5
55
8
6.8
40
12
GFG-1-39-60-F-1K
GFG-1-39-60-F-1K
60
M6
71
11
6.6
39
0.16
30
15
16
1
15
43
28
35
12.5
14
28.5
55
8
6.8
40
12
GFG-2-48-35-F-1K
GFG-2-48-35-F-1K
35
M8
100
15
9
48
0.15
17.5
19
2
30
54
34
17.5
30
35
80
10
9
60
15
GFG-2-48-80-F-1K
GFG-2-48-80-F-1K
80
M8
100
15
9
48
0.33
30
10
19
2
30
54
34
30
10
30
35
80
10
9
60
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表