magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GRLZ - 单向节流阀
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/grlz.prj},{NB=151190 GRLZ-1/8-PK-4-B},{TNR=151190},{CTLF=1.000},{B=16.000},{GEOM=2},{DMM=9.728},{H=30.200},{H1=22.200},{L=26.000},{L1=5.300},{L2=13.400},{L3=0.000},{LG=19.500},{SW=14.000},{DPK=4.800},{HH=17.000},{DNC=0},{GB=1.500},{GD=13.000},{D7=8.400},{H7=1.600},{D5=14.500},{LA=31.200},{DH=15.800},{LHB=7.800},{RHN=0.400},{LHH=6.600},{DI=13.600},{DLH=4.000},{LLH=19.200},{DHS=13.400},{CH1=0.200},{DUH=7.200},{LHC=0.600},{DSH=7.000},{RSH=0.400},{LMH=11.900},{LMHU=7.400},{DTH=7.800},{DR=13.000},{TR=1.200},{RSJ=0.000},{RSJ2=0.000},{RS=0.000},{DN=10.000},{CHN=0.000},{DSJB=15.000},{LSJB=1.200},{LSJC=0.000},{LSJCW=0.000},{LPK=14.200},{LPKC=7.000},{DPKO=5.200},{DHPK=2.900},{DPK2=3.900},{LPKH=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年8月31日.
Alternative part(s)
Should a replacement part be used?
151188 GRLZ-1/8-B
Festo
04.07.2024
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B
[mm]
D
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
LG
[mm]
SW
扳手开口宽度
[mm]
DPK
直径
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
175040 GRLZ-M3
175040
GRLZ-M3
5.000
M3
9.000
6.500
13.400
2.500
6.400
0.000
11.000
4.500
0.000
0.002
4052568037642
151183 GRLZ-M5-B
151183
GRLZ-M5-B
10.000
M5
17.500
12.500
18.000
4.000
7.100
0.000
14.000
9.000
0.000
0.011
4052568010621
161410 GRLZ-M5-LF-B
161410
GRLZ-M5-LF-B
10.000
M5
17.500
12.500
17.900
4.100
7.100
0.000
14.000
9.000
0.000
0.000
175049 GRLZ-M5-LF-C
175049
GRLZ-M5-LF-C
8.000
M5
16.000
12.000
17.750
3.700
8.000
0.000
14.000
7.000
0.000
0.007
151184 GRLZ-M5-PK-3-B
151184
GRLZ-M5-PK-3-B
10.000
M5
19.700
14.700
18.000
4.000
8.500
0.000
14.000
9.000
3.000
0.010
4052568030612
161411 GRLZ-M5-PK-3-LF-B
161411
GRLZ-M5-PK-3-LF-B
10.000
M5
19.700
14.700
18.000
4.000
8.700
0.000
14.000
9.000
3.000
0.000
175052 GRLZ-M5-PK-3-LF-C
175052
GRLZ-M5-PK-3-LF-C
8.000
M5
17.700
13.700
17.200
4.250
8.700
0.000
14.000
7.000
3.000
0.007
151185 GRLZ-M5-PK-4-B
151185
GRLZ-M5-PK-4-B
10.000
M5
21.700
16.700
18.000
4.000
8.500
0.000
14.000
9.000
4.000
0.010
4052568030629
151188 GRLZ-1/8-B
151188
GRLZ-1/8-B
16.000
G1/8
28.000
20.000
26.000
5.300
10.300
0.000
19.500
14.000
0.000
0.028
4052568010638
151189 GRLZ-1/8-PK-3-B
151189
GRLZ-1/8-PK-3-B
16.000
G1/8
27.100
19.100
26.000
5.300
13.400
0.000
19.500
14.000
3.400
0.022
4052568030636
151190 GRLZ-1/8-PK-4-B
151190
GRLZ-1/8-PK-4-B
16.000
G1/8
30.200
22.200
26.000
5.300
13.400
0.000
19.500
14.000
4.800
0.025
4052568030643
151191 GRLZ-1/8-PK-6-B
151191
GRLZ-1/8-PK-6-B
16.000
G1/8
30.300
22.300
26.000
5.300
12.000
0.000
19.500
14.000
6.800
0.026
4052568010645
151195 GRLZ-1/4-B
151195
GRLZ-1/4-B
20.000
G1/4
36.000
26.000
31.700
5.350
13.200
0.000
24.300
17.000
0.000
0.059
4052568010652
151196 GRLZ-1/4-PK-4-B
151196
GRLZ-1/4-PK-4-B
20.000
G1/4
34.200
24.200
31.700
5.350
16.900
0.000
24.300
17.000
4.800
0.044
4052568030650
151197 GRLZ-1/4-PK-6-B
151197
GRLZ-1/4-PK-6-B
20.000
G1/4
34.300
24.300
31.700
5.350
17.200
0.000
24.300
17.000
6.800
0.045
4052568030667
151186 GRLZ-M5-RS-B
151186
GRLZ-M5-RS-B
10.000
M5
17.500
12.500
28.000
4.000
7.100
2.500
14.000
9.000
0.000
0.012
4052568069902
151187 GRLZ-M5-PK-3-RS-B
151187
GRLZ-M5-PK-3-RS-B
10.000
M5
19.700
14.700
27.300
4.000
8.500
2.500
14.000
9.000
3.000
0.012
151192 GRLZ-1/8-RS-B
151192
GRLZ-1/8-RS-B
16.000
G1/8
28.000
20.000
39.400
5.300
10.300
3.500
19.500
14.000
0.000
0.030
4052568069919
151193 GRLZ-1/8-PK-4-RS-B
151193
GRLZ-1/8-PK-4-RS-B
16.000
G1/8
30.200
22.200
38.600
5.800
13.400
3.500
19.500
14.000
4.000
0.025
151194 GRLZ-1/8-PK-6-RS-B
151194
GRLZ-1/8-PK-6-RS-B
16.000
G1/8
30.300
22.300
38.600
5.800
12.000
3.500
19.500
14.000
6.000
0.026
151198 GRLZ-1/4-RS-B
151198
GRLZ-1/4-RS-B
20.000
G1/4
36.000
26.000
47.400
8.200
13.200
3.500
24.300
17.000
0.000
0.059
4052568010669
151199 GRLZ-1/4-PK-4-RS-B
151199
GRLZ-1/4-PK-4-RS-B
20.000
G1/4
34.200
24.200
54.800
8.300
16.900
3.500
24.300
17.000
4.000
0.044
151200 GRLZ-1/4-PK-6-RS-B
151200
GRLZ-1/4-PK-6-RS-B
20.000
G1/4
34.300
24.300
54.800
8.300
17.200
3.500
24.300
17.000
6.000
0.045
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表