Grip Tight Normal Duty Adapter and Nut Inch Bore D - GT and GTM Adapter & Lock Nut Assemblies
Baldor Reliance
Dodge
Bearings
Grip Tight Adapter Ball Bearings
GRIP TIGHT Inserts
Powered by
CAD模型選擇
{baldor/dodge/bearings/grip_tight/inserts/an_gt_i.prj},{NB=136529},{SERIES=207},{SS=1-7/16},{SS1=1.4375},{PN=136529},{DESCRIPTION=AN-GT-07-107-D},{A=1.62},{A1=1.620000},{C=0.75},{C1=0.7500},{D=2.8346},{D1=2.8346},{J=0.20},{J1=0.200},{L=2.38},{L1=2.380000},{N=10 - 32 x 1/4},{W=0.54},{W1=0.540000},{X=1.14},{X1=1.140000},{Y=1.08},{Y1=1.080000},{KDM1=0.1449},{NDM1=0.1900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
C
[Inch]
D
[Inch]
J
[Inch]
L
[Inch]
N
Screw (UNF)
ⁿ/ₐ
W
[Inch]
X
[Inch]
Y
[Inch]
136588
203
1/2
136588
AN-GT-03-008-D
1.29
0.51
1.5748
0.15
1.40
10 - 32 x 1/4
0.40
0.90
0.89
136521
203
5/8
136521
AN-GT-03-010-D
1.29
0.51
1.5748
0.15
1.40
10 - 32 x 1/4
0.40
0.90
0.89
136522
204
3/4
136522
AN-GT-04-012-D
1.48
0.58
1.8504
0.15
1.50
10 - 32 x 1/4
0.46
1.03
1.02
136590
205
7/8
136590
AN-GT-05-014-D
1.46
0.59
2.0472
0.16
1.80
10 - 32 x 1/4
0.48
1.00
0.98
136523
205
15/16
136523
AN-GT-05-015-D
1.46
0.59
2.0472
0.16
1.80
10 - 32 x 1/4
0.48
1.00
0.98
136524
205
1
136524
AN-GT-05-100-D
1.46
0.59
2.0472
0.16
1.80
10 - 32 x 1/4
0.48
1.00
0.98
136525
206
1-1/8
136525
AN-GT-06-102-D
1.61
0.69
2.4409
0.16
2.08
10 - 32 x 1/4
0.52
1.13
1.09
136526
206
1-3/16
136526
AN-GT-06-103-D
1.61
0.69
2.4409
0.16
2.08
10 - 32 x 1/4
0.52
1.13
1.09
136527
206
1-1/4
136527
AN-GT-06-104S-D
1.61
0.69
2.4409
0.16
2.08
10 - 32 x 1/4
0.52
1.13
1.09
136528
207
1-1/4
136528
AN-GT-07-104-D
1.62
0.75
2.8346
0.20
2.38
10 - 32 x 1/4
0.54
1.14
1.08
136591
207
1-3/8
136591
AN-GT-07-106-D
1.62
0.75
2.8346
0.20
2.38
10 - 32 x 1/4
0.54
1.14
1.08
136529
207
1-7/16
136529
AN-GT-07-107-D
1.62
0.75
2.8346
0.20
2.38
10 - 32 x 1/4
0.54
1.14
1.08
136530
208
1-1/2
136530
AN-GT-08-108-D
1.84
0.87
3.1496
0.22
2.62
10 - 32 x 1/4
0.61
1.23
1.23
136592
208
1-5/8
136592
AN-GT-08-110-D
1.84
0.87
3.1496
0.22
2.62
10 - 32 x 1/4
0.61
1.23
1.23
136531
209
1-5/8
136531
AN-GT-09-110L-D
1.85
0.87
3.3465
0.25
2.86
10 - 32 x 1/4
0.62
1.26
1.23
136532
209
1-11/16
136532
AN-GT-09-111-D
1.85
0.87
3.3465
0.25
2.86
10 - 32 x 1/4
0.62
1.26
1.23
136533
209
1-3/4
136533
AN-GT-09-112-D
1.85
0.87
3.3465
0.25
2.86
10 - 32 x 1/4
0.62
1.26
1.23
136534
210
1-15/16
136534
AN-GT-10-115-D
1.86
0.87
3.5433
0.25
3.13
10 - 32 x 1/4
0.63
1.26
1.23
136535
210
2
136535
AN-GT-10-200-D
1.86
0.87
3.5433
0.25
3.13
10 - 32 x 1/4
0.63
1.26
1.23
136536
211
2-3/16
136536
AN-GT-11-203-D
1.93
0.87
3.9370
0.25
3.43
10 - 32 x 1/4
0.67
1.32
1.26
136537
211
2-1/4
136537
AN-GT-11-204-D
1.93
0.87
3.9370
0.25
3.43
10 - 32 x 1/4
0.67
1.32
1.26
136538
212
2-7/16
136538
AN-GT-12-207-D
2.12
1.02
4.3307
0.25
3.69
10 - 32 x 1/4
0.73
1.46
1.39
136539
214
2-11/16
136539
AN-GT-14-211-D
2.39
1.10
4.9213
0.26
4.00
10 - 32 x 1/4
0.84
1.58
1.55
136540
215
2-15/16
136540
AN-GT-15-215-D
2.46
1.14
5.1181
0.28
4.44
10 - 32 x 1/4
0.86
1.60
1.60
136595
215
3
136595
AN-GT-15-300-D
2.46
1.14
5.1181
0.28
4.44
10 - 32 x 1/4
0.86
1.60
1.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表