magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GR-U - 单向节流阀
Festo
产品
阀
节流阀
单向节流阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/flow_con/one_way/gr_u.prj},{NB=534682 GR-QB-1/4-U---(37.9)},{TNR=534682},{TYP=GR-QB-1/4-U},{D2=1/4},{H1=37.9},{D3=4.300},{D5=13.000},{H2=9.400},{H3=7.800},{L1=50.100},{L2=20.400},{T1=16.800},{B1=16.000},{CNSMASSEXACT=0.0294},{DN2=6.350},{D6=6.900},{D8=14.000},{D15=10.000},{D16=8.000},{D17=5.000},{H4=18.800},{H5=1.800},{H6=2.500},{H7=5.000},{H8=1.600},{H9=1.500},{L3=27.300},{D9=10.000},{Z=11.800},{D10=11.500},{D7=15.000},{L4=15.500},{NENN=4.800},{H1ALG=[33.5-37.9]},{MAX=37.9},{GTIN=4052568342210}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D2
气接口
[英寸]
D3
[mm]
D5
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
T1
Tubing depth
[mm]
B1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
534680 GR-QB-5/32-U---(28...
534680
GR-QB-5/32-U
5/32
3.200
11.000
7.600
5.400
42.100
15.400
14.800
12.000
0.0136
4052568342197
534681 GR-QB-3/16-U---(28...
534681
GR-QB-3/16-U
3/16
3.200
11.500
7.600
5.400
42.900
15.400
15.800
12.000
0.0134
4052568342203
534682 GR-QB-1/4-U---(37....
534682
GR-QB-1/4-U
1/4
4.300
13.000
9.400
7.800
50.100
20.400
16.800
16.000
0.0294
4052568342210
534683 GR-QB-5/16-U---(41...
534683
GR-QB-5/16-U
5/16
4.300
15.000
10.200
8.500
56.600
23.000
18.400
19.000
0.0474
4052568342227
534684 GR-QB-3/8-U---(48....
534684
GR-QB-3/8-U
3/8
4.300
17.500
11.400
10.600
63.000
27.600
20.100
23.000
0.0844
4052568342234
534685 GR-QB-1/2-U---(53....
534685
GR-QB-1/2-U
1/2
4.400
21.000
14.000
11.900
73.900
32.400
23.100
26.500
0.1240
4052568342241
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表