目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
GPS - Double Acting Piston Seals
Hallite
Double Acting Piston Seals
GPS
Inch
Powered by
CAD模型選擇
{hallite/double_act_piston_seals/gps/in/gpsi.prj},{NB=HALLITE GPS405625N741N},{CNSORDERNO=GPS405625N741N},{D1=5.625},{DD1=4.785},{L1=0.375},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
DD1
Rod Diameter Ød1
[Inch]
L1
Length L1
[Inch]
HALLITE GPS302000N741N
GPS302000N741N
2.000
1.384
0.288
HALLITE GPS302125N741N
GPS302125N741N
2.125
1.509
0.288
HALLITE GPS302250N741N
GPS302250N741N
2.250
1.634
0.288
HALLITE GPS302375N741N
GPS302375N741N
2.375
1.759
0.288
HALLITE GPS302500N741N
GPS302500N741N
2.500
1.884
0.288
HALLITE GPS302625N741N
GPS302625N741N
2.625
2.009
0.288
HALLITE GPS302750N741N
GPS302750N741N
2.750
2.134
0.288
HALLITE GPS302875N741N
GPS302875N741N
2.875
2.259
0.288
HALLITE GPS303000N741N
GPS303000N741N
3.000
2.384
0.288
HALLITE GPS303125N741N
GPS303125N741N
3.125
2.509
0.288
HALLITE GPS303250N741N
GPS303250N741N
3.250
2.634
0.288
HALLITE GPS303375N741N
GPS303375N741N
3.375
2.759
0.288
HALLITE GPS303500N741N
GPS303500N741N
3.500
2.884
0.288
HALLITE GPS303625N741N
GPS303625N741N
3.625
3.009
0.288
HALLITE GPS303750N741N
GPS303750N741N
3.750
3.134
0.288
HALLITE GPS303875N741N
GPS303875N741N
3.875
3.259
0.288
HALLITE GPS304000N741N
GPS304000N741N
4.000
3.384
0.288
HALLITE GPS304125N741N
GPS304125N741N
4.125
3.509
0.288
HALLITE GPS304250N741N
GPS304250N741N
4.250
3.634
0.288
HALLITE GPS304375N741N
GPS304375N741N
4.375
3.759
0.288
HALLITE GPS304500N741N
GPS304500N741N
4.500
3.884
0.288
HALLITE GPS304625N741N
GPS304625N741N
4.625
4.009
0.288
HALLITE GPS304750N741N
GPS304750N741N
4.750
4.134
0.288
HALLITE GPS304875N741N
GPS304875N741N
4.875
4.259
0.288
HALLITE GPS305000N741N
GPS305000N741N
5.000
4.384
0.288
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表