目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 913 3 KU - Grub screws Type KU
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing bolts, Shoulder screws, Thrust bolts
GN913.3
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/gn913_3/gn913_3_ku.prj},{NB=Gewindestift GN913.3-M6-25-KU},{ARTNR=GN913.3-M6-25-KU},{PARTNUMBER=GN 913.3-M6-25-KU},{NORMNR=GN 913.3},{D1=M6},{ND=6.000},{KD=4.773},{L1=25},{L1X=6,8,10,12,16,20,25,32,40,50},{D3=3.5},{L3=1.3},{SW=3.0},{T2=3.500},{L2=0.500},{WEIGHT=0.0036},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
D3
[mm]
L3
±0,3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gewindestift GN913.3-M3-3...
GN913.3-M3-3-KU
M3
3
1.5
0.8
1.5
0.0002
73181542
YES
Gewindestift GN913.3-M3-4...
GN913.3-M3-4-KU
M3
4
1.5
0.8
1.5
0.0010
73181542
YES
Gewindestift GN913.3-M3-5...
GN913.3-M3-5-KU
M3
5
1.5
0.8
1.5
0.0003
73181542
YES
Gewindestift GN913.3-M3-6...
GN913.3-M3-6-KU
M3
6
1.5
0.8
1.5
0.0028
73181542
YES
Gewindestift GN913.3-M3-8...
GN913.3-M3-8-KU
M3
8
1.5
0.8
1.5
0.0023
73181542
YES
Gewindestift GN913.3-M3-1...
GN913.3-M3-10-KU
M3
10
1.5
0.8
1.5
0.0001
73181542
YES
Gewindestift GN913.3-M4-4...
GN913.3-M4-4-KU
M4
4
2.0
1.0
1.5
0.0280
73181542
YES
Gewindestift GN913.3-M4-5...
GN913.3-M4-5-KU
M4
5
2.0
1.0
1.5
0.0300
73181542
YES
Gewindestift GN913.3-M4-6...
GN913.3-M4-6-KU
M4
6
2.0
1.0
1.5
0.0004
73181542
YES
Gewindestift GN913.3-M4-8...
GN913.3-M4-8-KU
M4
8
2.0
1.0
2.0
0.0004
73181542
YES
Gewindestift GN913.3-M4-1...
GN913.3-M4-10-KU
M4
10
2.0
1.0
2.0
0.0004
73181542
YES
Gewindestift GN913.3-M4-1...
GN913.3-M4-12-KU
M4
12
2.0
1.0
2.0
0.0010
73181542
YES
Gewindestift GN913.3-M4-1...
GN913.3-M4-16-KU
M4
16
2.0
1.0
2.0
0.0010
73181542
YES
Gewindestift GN913.3-M4-2...
GN913.3-M4-20-KU
M4
20
2.0
1.0
2.0
0.0010
73181542
YES
Gewindestift GN913.3-M5-5...
GN913.3-M5-5-KU
M5
5
3.0
1.0
2.0
0.0004
73181542
YES
Gewindestift GN913.3-M5-6...
GN913.3-M5-6-KU
M5
6
3.0
1.0
2.0
0.0013
73181542
YES
Gewindestift GN913.3-M5-8...
GN913.3-M5-8-KU
M5
8
3.0
1.0
2.5
0.0010
73181542
YES
Gewindestift GN913.3-M5-1...
GN913.3-M5-10-KU
M5
10
3.0
1.0
2.5
0.0010
73181542
YES
Gewindestift GN913.3-M5-1...
GN913.3-M5-12-KU
M5
12
3.0
1.0
2.5
0.0010
73181542
YES
Gewindestift GN913.3-M5-1...
GN913.3-M5-16-KU
M5
16
3.0
1.0
2.5
0.0011
73181542
YES
Gewindestift GN913.3-M5-2...
GN913.3-M5-20-KU
M5
20
3.0
1.0
2.5
0.0020
73181542
YES
Gewindestift GN913.3-M5-2...
GN913.3-M5-25-KU
M5
25
3.0
1.0
2.5
0.0020
73181542
YES
Gewindestift GN913.3-M6-6...
GN913.3-M6-6-KU
M6
6
3.5
1.3
3.0
0.0008
73181542
YES
Gewindestift GN913.3-M6-8...
GN913.3-M6-8-KU
M6
8
3.5
1.3
3.0
0.0009
73181542
YES
Gewindestift GN913.3-M6-1...
GN913.3-M6-10-KU
M6
10
3.5
1.3
3.0
0.0010
73181542
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 913 3 KU - Grub screws Type KU
Ganter
19.06.2024
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
Hexagon Bolt SKT ss - Hexagon Bolt SKT ss
Sikla
27.06.2024
GN 913 3 KU - Grub screws Type KU
JW Winco
25.06.2024
DIN6332 SKN - Grub screws, Type SKN. with internal hexagon, not hardened
Berger Tools
29.05.2023
GN 913 3 KU - Grub screws Type KU
Elesa+Ganter
21.06.2024
GN 913.5 KU - Stainless Steel-Grub screw, Type KU, with KU-pin
Elesa+Ganter
21.06.2024
DIN 427 (ISO 2342) - FN 346 - 5.8, verzinkt blau - Slotted headless screws ...
SFS Group Schweiz AG
17.06.2024
GN913.2 A - Grub screws, Type A, with ball point
Berger Tools
02.05.2023
GN 913.6 - Grub screws with retaining magnet
Elesa+Ganter
21.06.2024
GN913.6 - Grub screws with retaining magnet
Berger Tools
04.04.2023
GN 709.8 - ELESA-Grub screws with flat-faced ball end
Elesa
24.06.2024
GN 913.6 - Grub screws with retaining magnet
Ganter
19.06.2024
GN 913 3 MS - Grub screws Type MS
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表