目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 880.1 - Connector pieces with drain hose, for oil drain valves GN 880, Type A, Connector straight
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil drain valves
GN880.1
GN880.1
GN880.1 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/oelablassventile/gn880_1/gn880_1_ans_abl/gn880_1_a/gn880_1_a_t_asmtab.prj},{NB=Anschlussstueck mit Ablassschlauch GN880.1-22-A-1000-T},{ARTNR=GN880.1-22-A-1000-T},{PARTNUMBER=GN 880.1-22-A-1000-T},{NORMNR=GN 880.1},{GROSSE=22},{D1=M22x1,5},{L=1000},{LX=250,500,1000},{D2=15},{D3=14},{PPATH=../../gn880_1_ans/gn880_1_a/gn880_1_a_t_asmtpl.prj},{WEIGHT=0.2202},{CTN=84818079},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
GROSSE
Size
[mm]
D1
Connection thread for GN 880
ⁿ/ₐ
L
Hose length
ⁿ/ₐ
D2
Hose liner
ⁿ/ₐ
D3
Nominal width Hose
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Anschlussstueck mit Ablas...
GN880.1-22-A-250-T
22
M22x1,5
250
15
14
0.0967
84818079
YES
Anschlussstueck mit Ablas...
GN880.1-22-A-500-T
22
M22x1,5
500
15
14
0.1289
84818079
YES
Anschlussstueck mit Ablas...
GN880.1-22-A-1000-T
22
M22x1,5
1000
15
14
0.2202
84818079
YES
Anschlussstueck mit Ablas...
GN880.1-26-A-250-T
26
M26x1,5
250
20
19
0.1618
84818079
YES
Anschlussstueck mit Ablas...
GN880.1-26-A-500-T
26
M26x1,5
500
20
19
0.2366
84818079
YES
Anschlussstueck mit Ablas...
GN880.1-26-A-1000-T
26
M26x1,5
1000
20
19
0.3866
84818079
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表