目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 86 - Foot clamp connectors, Type E fixing with 2 bores
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Clamp connectors (Plastic)
GN86
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/klemmverbinder_kunststoff/gn86/gn_86_e.prj},{NB=Fuss-Klemmverbinder GN86-B48,3-E},{ARTNR=GN86-B48,3-E},{PARTNUMBER=GN 86-B48,3-E},{NORMNR=GN 86},{D=B48,3},{DURCH=48.3},{HB=1 1/2 },{VER=2},{DX=48.300},{DX1=24.650},{WEIGHT=0.2500},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
ⁿ/ₐ
D
Bore B
[mm]
DURCH
for tube outside-Ø
[mm]
HB
standard description
[Inch]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fuss-Klemmverbinder GN86-...
GN86-B48,3-E
B48,3
48.3
1 1/2
0.2500
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表