目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 764 - Breather caps Bayonet with filler strainer
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Breather filters, Breather valves
GN764
GN764 BA
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/belueftungs_entlueftungselemente/gn764/gn764_ba/gn764_ba.prj},{NB=Belueftungsdeckel GN764-47-BA-F},{ARTNR=GN764-47-BA-F},{PARTNUMBER=GN 764-47-BA-F},{NORMNR=GN 764},{D1=47},{D2=BA},{FORMVIS=mit Filter},{FORMX='F','mit Filter'},{B=BA},{D3=7},{D4=52},{D5=40},{D6=27},{L1=10},{L2=5},{L3=51},{L4=35},{L5=13},{L6=66},{SW=17},{D11=46.5807},{L21=4.000},{DH1=17.500},{DH2=1.650},{WEIGHT=0.0910},{CTN=90268080},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORMVIS
Form
ⁿ/ₐ
D4
[mm]
D5
[mm]
D6
[mm]
L4
[mm]
L5
~
[mm]
L6
[mm]
OED
Opening pressure - Type FD
[mbar]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Belueftungsdeckel GN764-4...
GN764-47-BA-F
47
BA
mit Filter
52
40
27
35
13
66
0
0.0910
90268080
YES
Belueftungsdeckel GN764-8...
GN764-81-BA-F
81
BA
mit Filter
83
72
49
42
17
80
0
0.3708
90268080
YES
Belueftungsdeckel GN764-8...
GN764-81-BA-FD
81
BA
mit Filter und Doppelvent...
83
72
49
42
17
80
350
0.4200
90268080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表