您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 752 NI - Stainless Steel-Joint pieces
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN752 NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn752_ni/gn752_ni.prj},{NB=Edelstahl-Gelenkstueck GN752-10-M10-NI},{ARTNR=GN752-10-M10-NI},{PARTNUMBER=GN 752-10-M10-NI},{NORMNR=GN 752},{D1=10},{D2=M10},{DG=10.000},{DK=8.160},{D3=18},{D4=23},{L=35},{R=14.0},{S=10},{T=20},{W=212},{WEIGHT=0.0560},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
D1
H9
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L
Länge
[mm]
R
[mm]
S
-0.2
[mm]
T
min
[mm]
W
min
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Gelenkstueck GN...
GN752-6-M6-NI
6
M6
10
14
22
8.5
6
12
218
0.0110
84879059
YES
Edelstahl-Gelenkstueck GN...
GN752-8-M8-NI
8
M8
14
18
29
12.0
8
16
218
0.0280
84879059
YES
Edelstahl-Gelenkstueck GN...
GN752-10-M10-NI
10
M10
18
23
35
14.0
10
20
212
0.0560
84879059
YES
Edelstahl-Gelenkstueck GN...
GN752-12-M12-NI
12
M12
20
27
43
17.0
12
24
216
0.0880
84879059
YES
Edelstahl-Gelenkstueck GN...
GN752-14-M14-NI
14
M14
24
30
50
19.0
14
28
214
0.1410
84879059
YES
Edelstahl-Gelenkstueck GN...
GN752-16-M16-NI
16
M16
26
36
56
22.0
16
32
216
0.1970
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 752 NI - Stainless Steel-Joint pieces
Elesa+Ganter
21.06.2024
DIN71752 NI - Stainless Steel-Fork heads without pin
Berger Tools
29.05.2023
DIN 71752 - Fork head without bolt
Ganter
19.06.2024
GN808.2 - Universal joint shafts with friction bearing, with longitudinal c...
Berger Tools
25.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表