目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 614.6 - Spring plungers, without thread, with collar, Type K, Steel, standard spring load
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
GN614.6
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/federnde_druckstuecke/gn614_6/gn614_6_asmtab.prj},{NB=Federnde Druckstueck GN614.6-8-K (deactivated)},{ARTNR=GN614.6-8-K},{PARTNUMBER=GN 614.6-8-K},{NORMNR=GN 614.6},{D1=8},{D1X=8.0},{POS=unbetaetigt},{AUSWAHL=AUSGERASTET,EINGERASTET},{D2=3.9},{D3=10},{L1=24},{L2=8.0},{L3=3.2},{W=4.5},{F=30},{END=88},{ALFA=330},{WEIGHT=0.0077},{CTN=73182900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn614_6_asmtpl.prj},{MAT=ganter_schwarz}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
-0.05
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Compression
[mm]
F
Initial
[N]
END
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Federnde Druckstueck GN61...
GN614.6-6-K
6
2.7
8
20
6.0
3.2
3.5
10
22
0.0040
73182900
YES
Federnde Druckstueck GN61...
GN614.6-8-K
8
3.9
10
24
8.0
3.2
4.5
30
88
0.0077
73182900
YES
Federnde Druckstueck GN61...
GN614.6-10-K
10
5.9
13
30
10.0
4.0
5.5
42
110
0.0155
73182900
YES
Federnde Druckstueck GN61...
GN614.6-12-K
12
7.9
16
36
12.0
5.0
6.5
50
130
0.0274
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表