目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 577.8 - Handwheels, bushing Stainless Steel, for positioning indicators GN 000.8 / GN 000.3
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 577.8
GN 577.8 NI
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/stellungsanzeiger/gn577_8/gn577_8_ni/gn577_8_ni.prj},{NB=Handrad GN577.8-85-B10-NI},{ARTNR=GN577.8-85-B10-NI},{PARTNUMBER=GN 577.8-85-B10-NI},{NORMNR=GN 577.8},{D1=85},{D2=B10},{D2X=10.000},{D3=18},{D4=24},{D5=58},{B=17.5},{L1=17.5},{L2=51},{L3=6},{L4=18},{GN0008=42},{GN0003=-},{A1=20.000},{A2=13.000},{A3=49.600},{A4=48.300},{A5=30.600},{A6=21.100},{WEIGHT=0.1205},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
GN0008
Size
[mm]
GN0003
Size
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad GN577.8-85-B10-NI
GN577.8-85-B10-NI
85
B10
18
24
58
17.5
17.5
51
6
18
42
-
0.1205
84879090
YES
Handrad GN577.8-110-B12-N...
GN577.8-110-B12-NI
110
B12
22
28
77
20.0
22.0
58
6
18
60
60
0.2020
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表