目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 563.2 - T-Handles
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
T-handles
GN 563.2
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/t_griffe/gn563_2/gn563_2.prj},{NB=T-Griff GN563.2-67-B8-SR},{ARTNR=GN563.2-67-B8-SR},{PARTNUMBER=GN 563.2-67-B8-SR},{NORMNR=GN 563.2},{FRBVIS=Silber},{L=67},{D1=B8},{D2=-},{NDM=0.000},{KDM=0.000},{H1=37},{H2=25},{S=16},{T=16},{D1X=8.000},{VERS=1},{K1=87.000},{R1=7.000},{R2=3.500},{R3=302.000},{R4=2.500},{R4Y=2.000},{R5=250.000},{R6=3.600},{H=18.000},{D=8.500},{WEIGHT=0.0460},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
ⁿ/ₐ
FRBVIS
Color
ⁿ/ₐ
L
Length
[mm]
D1
bore B / H7
[mm]
D2
Thread
ⁿ/ₐ
H1
[mm]
H2
[mm]
S
Square
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Griff GN563.2-55-B6-SW
GN563.2-55-B6-SW
black
55
B6
-
33
22
14
12
0.0300
83024900
YES
T-Griff GN563.2-55-B6-BL
GN563.2-55-B6-BL
blank
55
B6
-
33
22
14
12
0.0300
83024900
YES
T-Griff GN563.2-55-B6-SR
GN563.2-55-B6-SR
silver
55
B6
-
33
22
14
12
0.0300
83024900
YES
T-Griff GN563.2-55-M6-SW
GN563.2-55-M6-SW
black
55
-
M6
33
22
14
12
0.0330
83024900
YES
T-Griff GN563.2-55-M6-BL
GN563.2-55-M6-BL
blank
55
-
M6
33
22
14
12
0.0290
83024900
YES
T-Griff GN563.2-55-M6-SR
GN563.2-55-M6-SR
silver
55
-
M6
33
22
14
12
0.0330
83024900
YES
T-Griff GN563.2-55-M8-SW
GN563.2-55-M8-SW
black
55
-
M8
33
22
14
12
0.0300
83024900
YES
T-Griff GN563.2-55-M8-BL
GN563.2-55-M8-BL
blank
55
-
M8
33
22
14
12
0.0300
83024900
YES
T-Griff GN563.2-55-M8-SR
GN563.2-55-M8-SR
silver
55
-
M8
33
22
14
12
0.0600
83024900
YES
T-Griff GN563.2-67-B8-SW
GN563.2-67-B8-SW
black
67
B8
-
37
25
16
16
0.0460
83024900
YES
T-Griff GN563.2-67-B8-BL
GN563.2-67-B8-BL
blank
67
B8
-
37
25
16
16
0.0450
83024900
YES
T-Griff GN563.2-67-B8-SR
GN563.2-67-B8-SR
silver
67
B8
-
37
25
16
16
0.0460
83024900
YES
T-Griff GN563.2-67-M8-SW
GN563.2-67-M8-SW
black
67
-
M8
37
25
16
16
0.0480
83024900
YES
T-Griff GN563.2-67-M8-BL
GN563.2-67-M8-BL
blank
67
-
M8
37
25
16
16
0.0450
83024900
YES
T-Griff GN563.2-67-M8-SR
GN563.2-67-M8-SR
silver
67
-
M8
37
25
16
16
0.0470
83024900
YES
T-Griff GN563.2-80-B8-SW
GN563.2-80-B8-SW
black
80
B8
-
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-B8-BL
GN563.2-80-B8-BL
blank
80
B8
-
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-B8-SR
GN563.2-80-B8-SR
silver
80
B8
-
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-M8-SW
GN563.2-80-M8-SW
black
80
-
M8
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-M8-BL
GN563.2-80-M8-BL
blank
80
-
M8
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-M8-SR
GN563.2-80-M8-SR
silver
80
-
M8
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-M10-SW
GN563.2-80-M10-SW
black
80
-
M10
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-M10-BL
GN563.2-80-M10-BL
blank
80
-
M10
41
26
20
16
0.0800
83024900
YES
T-Griff GN563.2-80-M10-SR
GN563.2-80-M10-SR
silver
80
-
M10
41
26
20
16
0.0800
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表