目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 37 - Machine feet with central fastening hole, Type A, without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN37
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn37/gn37_a_asmtab.prj},{NB=Maschinenfuss GN37-100-M24x2-70-A},{ARTNR=GN37-100-M24x2-70-A},{PARTNUMBER=GN 37-100-M24x2-70-A},{NORMNR=GN 37},{D1=100},{D2=M24x2},{D2X=24.000},{P=2.000},{L1=70},{D3=11.0},{L2=30.0},{L3=17.5},{SW1=19},{SW2=19},{SB=50},{WEIGHT=0.6640},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn37_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
D3
H13
[mm]
L2
≈
[mm]
L3
[mm]
SW1
[mm]
SW2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Maschinenfuss GN37-80-M20...
GN37-80-M20x1,5-60-A
80
M20x1,5
60
9.0
27.5
15.0
16
16
40
0.4050
84879059
YES
Maschinenfuss GN37-100-M2...
GN37-100-M24x2-70-A
100
M24x2
70
11.0
30.0
17.5
19
19
50
0.6640
84879059
YES
Maschinenfuss GN37-125-M3...
GN37-125-M30x2-90-A
125
M30x2
90
13.5
38.0
21.0
24
24
80
1.2880
84879059
YES
Maschinenfuss GN37-160-M3...
GN37-160-M36x2-110-A
160
M36x2
110
17.5
45.0
27.0
30
30
120
2.4560
84879059
YES
Maschinenfuss GN37-200-M4...
GN37-200-M42x2-125-A
200
M42x2
125
22.0
55.0
33.0
36
36
150
4.3750
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表