目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 310 - Gear lever handles, Steel, zinc plated, Type E, Cylindrical knob GN 519
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Gear lever handles
GN 310
GN 310 ZB
GN 310 E ZB
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/griffstangen/gn310/gn310_zb/gn310_zb_e/gn310_e.prj},{NB=Griffstange GN310-12-100-E-ZB},{ARTNR=GN310-12-100-E-ZB},{PARTNUMBER=GN 310-12-100-E-ZB},{NORMNR=GN 310},{FORM=E},{L1=100},{L1X=100,125,160},{D1=12},{D2=M10},{D3=0},{D4=0},{D5=23},{D6=23},{L2=14},{L3=0.0},{L4=0},{L5=65},{L6=65},{KDM=8.160},{NDM=10.000},{WEIGHT=0.0840},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D5
[mm]
L2
[mm]
L5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Griffstange GN310-8-63-E-...
GN310-8-63-E-ZB
63
8
M6
18
9
40
0.0280
84879059
YES
Griffstange GN310-8-80-E-...
GN310-8-80-E-ZB
80
8
M6
18
9
40
0.0330
84879059
YES
Griffstange GN310-8-100-E...
GN310-8-100-E-ZB
100
8
M6
18
9
40
0.0410
84879059
YES
Griffstange GN310-10-80-E...
GN310-10-80-E-ZB
80
10
M8
21
11
50
0.0510
84879059
YES
Griffstange GN310-10-100-...
GN310-10-100-E-ZB
100
10
M8
21
11
50
0.0620
84879059
YES
Griffstange GN310-10-125-...
GN310-10-125-E-ZB
125
10
M8
21
11
50
0.0790
84879059
YES
Griffstange GN310-12-100-...
GN310-12-100-E-ZB
100
12
M10
23
14
65
0.0840
84879059
YES
Griffstange GN310-12-125-...
GN310-12-125-E-ZB
125
12
M10
23
14
65
0.1030
84879059
YES
Griffstange GN310-12-160-...
GN310-12-160-E-ZB
160
12
M10
23
14
65
0.1340
84879059
YES
Griffstange GN310-14-125-...
GN310-14-125-E-ZB
125
14
M12
26
16
80
0.1250
84879059
YES
Griffstange GN310-14-160-...
GN310-14-160-E-ZB
160
14
M12
26
16
80
0.1680
84879059
YES
Griffstange GN310-14-200-...
GN310-14-200-E-ZB
200
14
M12
26
16
80
0.2160
84879059
YES
Griffstange GN310-16-160-...
GN310-16-160-E-ZB
160
16
M14
28
18
90
0.2140
84879059
YES
Griffstange GN310-16-200-...
GN310-16-200-E-ZB
200
16
M14
28
18
90
0.2730
84879059
YES
Griffstange GN310-16-250-...
GN310-16-250-E-ZB
250
16
M14
28
18
90
0.3540
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表