目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 264 - Scale ring matt chrome plated, without scale
Berger Tools
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Scale rings
GN 264
GN 264 MCR
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_4/skalenringe/gn264/gn264_mcr/gn264_mcr.prj},{NB=Teilring GN264-40-MCR},{ARTNR=GN264-40-MCR},{PARTNUMBER=GN 264-40-MCR},{NORMNR=GN 264},{D1=40},{D2=36},{D3=32},{D4=43},{L1=16},{L2=23.7},{WEIGHT=0.0860},{CTN=84879059},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
H7
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Teilring GN264-30-MCR
GN264-30-MCR
30
27
24
33
16
23.7
0.0490
84879059
YES
Teilring GN264-40-MCR
GN264-40-MCR
40
36
32
43
16
23.7
0.0860
84879059
YES
Teilring GN264-60-MCR
GN264-60-MCR
60
55
50
63
16
25.7
0.1770
84879059
YES
Teilring GN264-80-MCR
GN264-80-MCR
80
75
68
83
16
25.7
0.2820
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表