目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 2242 - Oldham couplings with clampung hub, Bore code K, with keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN2242
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/wellenkupplungen/gn2242/gn2242_k_asmtab.prj},{NB=Kreuzschieberkupplung GN2242-30-K8-12-AL-KU},{ARTNR=GN2242-30-K8-12-AL-KU},{PARTNUMBER=GN 2242-30-K8-12-AL-KU},{NORMNR=GN 2242},{D1=30},{D2=8},{D3=12},{D4=M4},{D4X=4.0},{D5=16.2},{L1=32.5},{L2=10.0},{L3=5.0},{L4=11.1},{WEIGHT=0.0440},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2242_k_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kreuzschieberkupplung GN2...
GN2242-20-K6-6-AL-KU
20
6
6
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-20-K6-8-AL-KU
20
6
8
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-20-K6-10-AL-KU
20
6
10
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-20-K8-8-AL-KU
20
8
8
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-20-K8-10-AL-KU
20
8
10
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-20-K10-10-AL-KU
20
10
10
M3
12.2
27.4
8.8
4.4
7.5
0.0130
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-30-K8-8-AL-KU
30
8
8
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-30-K8-10-AL-KU
30
8
10
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-30-K8-12-AL-KU
30
8
12
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-30-K10-10-AL-KU
30
10
10
M4
16.2
32.5
10.0
5.0
11.1
0.0511
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-30-K10-12-AL-KU
30
10
12
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-30-K12-12-AL-KU
30
12
12
M4
16.2
32.5
10.0
5.0
11.1
0.0440
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-38-K12-12-AL-KU
38
12
12
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-38-K12-15-AL-KU
38
12
15
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-38-K12-20-AL-KU
38
12
20
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-38-K15-15-AL-KU
38
15
15
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-38-K15-20-AL-KU
38
15
20
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Kreuzschieberkupplung GN2...
GN2242-38-K20-20-AL-KU
38
20
20
M5
20.3
40.0
12.1
6.0
14.2
0.0760
84836080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表