目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 197 - Monitor Mounts, Aluminium
Berger Tools
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Tube clamp connectors
GN197
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_7/rohr_klemmverbinder/gn197/gn197.prj},{NB=Monitorhalterung GN197-D25-100-100-A-BL},{ARTNR=GN197-D25-100-100-A-BL},{PARTNUMBER=GN 197-D25-100-100-A-BL},{NORMNR=GN 197},{D1=D25},{D1X=25},{M1=100},{M2=100},{D2=30},{D2X=30},{L1=120},{L2=120},{L3=54},{L4=32},{L4X=32.000},{S=5},{WEIGHT=0.1800},{CTN=76090000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
M1
[mm]
M2
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Monitorhalterung GN197-D1...
GN197-D18-75-75-A-BL
D18
75
75
30
95
95
46
24
5
0.1580
76090000
YES
Monitorhalterung GN197-D1...
GN197-D18-100-100-A-BL
D18
100
100
30
120
120
46
24
5
0.2000
76090000
YES
Monitorhalterung GN197-D2...
GN197-D20-75-75-A-BL
D20
75
75
30
95
95
48
26
5
0.1800
76090000
YES
Monitorhalterung GN197-D2...
GN197-D20-100-100-A-BL
D20
100
100
30
120
120
48
26
5
0.1800
76090000
YES
Monitorhalterung GN197-D2...
GN197-D25-75-75-A-BL
D25
75
75
30
95
95
54
32
5
0.1800
76090000
YES
Monitorhalterung GN197-D2...
GN197-D25-100-100-A-BL
D25
100
100
30
120
120
54
32
5
0.1800
76090000
YES
Monitorhalterung GN197-D3...
GN197-D30-75-75-A-BL
D30
75
75
-
95
95
40
-
5
0.1800
76090000
YES
Monitorhalterung GN197-D3...
GN197-D30-100-100-A-BL
D30
100
100
-
120
120
40
-
5
0.1800
76090000
YES
Monitorhalterung GN197-D4...
GN197-D40-75-75-A-BL
D40
75
75
-
95
95
52
-
5
0.2820
76090000
YES
Monitorhalterung GN197-D4...
GN197-D40-100-100-A-BL
D40
100
100
-
120
120
52
-
5
0.3220
76090000
YES
Monitorhalterung GN197-D5...
GN197-D50-75-75-A-BL
D50
75
75
-
95
95
65
-
5
0.4260
76090000
YES
Monitorhalterung GN197-D5...
GN197-D50-100-100-A-BL
D50
100
100
-
120
120
65
-
5
0.4670
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表