目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 136 B - Sheet metal hinges, Type B, with through-holes
Berger Tools
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Hinges
GN136
GN136 ST horizontally elongated
GN136 ST B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_3/scharniere/gn136/gn136_st_horizontal_verlaengert/gn136_st_b/gn136_st_b_asmtab.prj},{NB=Blechscharnier GN136-ST-80-40-B (0)},{ARTNR=GN136-ST-80-40-B},{PARTNUMBER=GN 136-ST-80-40-B},{NORMNR=GN 136},{ROT=0},{L1=80},{L2=40},{D1=4},{D2=4.2},{M1=65},{M2=25},{M4=12.5},{M5=32.5},{S=2.0},{WEIGHT=0.0581},{CTN=83021000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn136_st_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
ⁿ/ₐ
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
M1
[mm]
M2
[mm]
M4
[mm]
M5
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Blechscharnier GN136-ST-4...
GN136-ST-45-30-B
45
30
3
3.2
33
18
9.0
24.0
1.5
0.0192
83021000
YES
Blechscharnier GN136-ST-6...
GN136-ST-60-30-B
60
30
3
3.2
48
18
9.0
24.0
1.5
0.0244
83021000
YES
Blechscharnier GN136-ST-6...
GN136-ST-60-40-B
60
40
4
4.2
45
25
12.5
32.5
2.0
0.0459
83021000
YES
Blechscharnier GN136-ST-8...
GN136-ST-80-40-B
80
40
4
4.2
65
25
12.5
32.5
2.0
0.0581
83021000
YES
Blechscharnier GN136-ST-7...
GN136-ST-75-50-B
75
50
6
5.2
55
30
15.0
40.0
2.0
0.0788
83021000
YES
Blechscharnier GN136-ST-1...
GN136-ST-100-50-B
100
50
6
5.2
80
30
15.0
40.0
2.0
0.0979
83021000
YES
Blechscharnier GN136-ST-9...
GN136-ST-90-60-B
90
60
6
5.2
66
36
18.0
48.0
2.0
0.1084
83021000
YES
Blechscharnier GN136-ST-1...
GN136-ST-120-60-B
120
60
6
5.2
96
36
18.0
48.0
2.0
0.1367
83021000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表