目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 113.30 - Ball Lock Pins, Titanium, Type T, with T-Handle
Berger Tools
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Locking pins with axial lock
GN113.30
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_1/steckbolzen_mit_axialsicherung/gn113_30/gn113_30_t.prj},{NB=Kugelsperrbolzen GN113.30-8-30-T (deactivated)},{ARTNR=GN113.30-8-30-T},{PARTNUMBER=GN 113.30-8-30-T},{NORMNR=GN 113.30},{D1=8},{L1=30},{POS=1},{D2=9.5},{D3=14},{D4=23.0},{D5=18.0},{D6=48},{L2=8.2},{L3=27},{L4=34.0},{L5=43.5},{L6=31},{M=20.5},{AB=8},{MAT=Titan},{WEIGHT=0.0266},{CTN=81089090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
D1
-0,04/-0,08
[mm]
L1
+0,6
[mm]
D2
[mm]
D5
[mm]
D6
[mm]
L2
±1
[mm]
L6
[mm]
M
[mm]
AB
Locating bore H11
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kugelsperrbolzen GN113.30...
GN113.30-6-10-T
6
10
7.0
13.5
40
7.0
25
15.5
6
0.0096
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-6-20-T
6
20
7.0
13.5
40
7.0
25
15.5
6
0.0107
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-6-30-T
6
30
7.0
13.5
40
7.0
25
15.5
6
0.0119
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-6-40-T
6
40
7.0
13.5
40
7.0
25
15.5
6
0.0130
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-6-50-T
6
50
7.0
13.5
40
7.0
25
15.5
6
0.0141
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-8-20-T
8
20
9.5
18.0
48
8.2
31
20.5
8
0.0245
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-8-30-T
8
30
9.5
18.0
48
8.2
31
20.5
8
0.0266
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-8-40-T
8
40
9.5
18.0
48
8.2
31
20.5
8
0.0287
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-8-50-T
8
50
9.5
18.0
48
8.2
31
20.5
8
0.0307
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-10-20-T
10
20
12.0
18.0
48
9.6
31
20.5
10
0.0283
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-10-30-T
10
30
12.0
18.0
48
9.6
31
20.5
10
0.0315
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-10-40-T
10
40
12.0
18.0
48
9.6
31
20.5
10
0.0349
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-10-50-T
10
50
12.0
18.0
48
9.6
31
20.5
10
0.0381
81089090
YES
Kugelsperrbolzen GN113.30...
GN113.30-10-60-T
10
60
12.0
18.0
48
9.6
31
20.5
10
0.0414
81089090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0070 - Ball lock pins with mushroom grip stainless stee
Blohm
03.06.2024
B0068 - Ball lock pins stainless steel
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表