目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 600 - Flat adjustable hand levers, with releasing button, plastic, threaded stud steel
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 600
GN 600 S
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn600/gn600_s/gn_600_s_griffkoerper.prj},{NB=Flache verstellbare Klemmhebel GN 600-63-M8-40-DGR},{PARTNUMBER=GN 600-63-M8-40-DGR},{NORMNR=GN 600},{L1=63},{D1=M8},{L2=40},{L2X=16,20,25,30,35,40,45,50,60,70},{D2=15},{D3=19.0},{H1=37.5},{H2=8.0},{H3=36.5},{H4=3.5},{FARBE=grau},{T=10},{WEIGHT=0.0370},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
FARBE
Colour of the releasing button
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flat adjustable hand leve...
GN 600-30-M5-10-DSG
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
black-gray
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-10-DOR
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
orange
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-10-DGR
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
grey
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-10-DGB
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
yellow
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-10-DBL
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
blue
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-10-DRT
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
red
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-10-DGN
30
M5
10
12
15.5
29.5
6.0
27.0
3.5
green
0.0100
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DSG
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
black-gray
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DOR
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
orange
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DGR
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
grey
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DGB
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
yellow
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DBL
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
blue
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DRT
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
red
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-16-DGN
30
M5
16
12
15.5
29.5
6.0
27.0
3.5
green
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DSG
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
black-gray
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DOR
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
orange
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DGR
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
grey
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DGB
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
yellow
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DBL
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
blue
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DRT
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
red
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M5-20-DGN
30
M5
20
12
15.5
29.5
6.0
27.0
3.5
green
0.0230
84879090
YES
Flat adjustable hand leve...
GN 600-30-M6-10-DSG
30
M6
10
12
15.5
29.5
6.0
27.0
3.5
black-gray
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M6-10-DOR
30
M6
10
12
15.5
29.5
6.0
27.0
3.5
orange
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M6-10-DGR
30
M6
10
12
15.5
29.5
6.0
27.0
3.5
grey
0.0110
84879090
YES
Flat adjustable hand leve...
GN 600-30-M6-10-DGB
30
M6
10
12
15.5
29.5
6.0
27.0
3.5
yellow
0.0110
84879090
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表