You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
English (United States)
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 128 - Hinges for welding
Elesa+Ganter
Hinges
GN 128
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn128/gn128_asmtab.prj},{NB=Scharnier GN 128-120-STL (0-1-architecture-350)},{PARTNUMBER=GN 128-120-STL},{LODDEST=architecture},{LODLEVEL=350},{L=120},{D1=16},{D2=11},{S1=20.0},{S2=2.25},{W=0},{WX=0° bis 360°},{S3=1},{S3X=1,2,3},{FORM=STL},{FORMX='ST','MS','STL','STS'},{PPATH=gn128_asmtpl.prj},{WEIGHT=0.1980},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L
Length
[mm]
D1
[mm]
D2
Pin
[mm]
S1
[mm]
S2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Hinge GN 128-40-ST
GN 128-40-ST
40
8
5
10.0
1.80
0.0150
83021000
YES
Hinge GN 128-40-MS
GN 128-40-MS
40
8
5
10.0
1.80
0.0154
83021000
YES
Hinge GN 128-50-ST
GN 128-50-ST
50
8
5
10.0
1.80
0.0185
83021000
YES
Hinge GN 128-50-MS
GN 128-50-MS
50
8
5
10.0
1.80
0.0194
83021000
YES
Hinge GN 128-60-ST
GN 128-60-ST
60
10
6
12.0
1.80
0.0360
83021000
YES
Hinge GN 128-60-MS
GN 128-60-MS
60
10
6
12.0
1.80
0.0350
83021000
YES
Hinge GN 128-80-ST
GN 128-80-ST
80
13
8
15.5
2.00
0.0850
83021000
YES
Hinge GN 128-80-MS
GN 128-80-MS
80
13
8
15.5
2.00
0.0830
83021000
YES
Hinge GN 128-80-STL
GN 128-80-STL
80
13
8
15.5
2.00
0.0850
83021000
YES
Hinge GN 128-80-STS
GN 128-80-STS
80
13
8
15.5
2.00
0.0840
83021000
YES
Hinge GN 128-100-ST
GN 128-100-ST
100
16
10
20.0
2.25
0.1500
83021000
YES
Hinge GN 128-100-MS
GN 128-100-MS
100
16
10
20.0
2.25
0.1620
83021000
YES
Hinge GN 128-100-STL
GN 128-100-STL
100
16
10
20.0
2.25
0.1500
83021000
YES
Hinge GN 128-100-STS
GN 128-100-STS
100
16
10
20.0
2.25
0.1575
83021000
YES
Hinge GN 128-120-ST
GN 128-120-ST
120
16
11
20.0
2.25
0.1980
83021000
YES
Hinge GN 128-120-MS
GN 128-120-MS
120
16
11
20.0
2.25
0.2021
83021000
YES
Hinge GN 128-120-STL
GN 128-120-STL
120
16
11
20.0
2.25
0.1980
83021000
YES
Hinge GN 128-120-STS
GN 128-120-STS
120
16
11
20.0
2.25
0.1980
83021000
YES
Hinge GN 128-135-ST
GN 128-135-ST
135
18
12
13.0
2.50
0.2700
83021000
YES
Hinge GN 128-135-MS
GN 128-135-MS
135
18
12
13.0
2.50
0.2860
83021000
YES
Hinge GN 128-135-STL
GN 128-135-STL
135
18
12
13.0
2.50
0.2700
83021000
YES
Hinge GN 128-135-STS
GN 128-135-STS
135
18
12
13.0
2.50
0.2730
83021000
YES
Hinge GN 128-150-ST
GN 128-150-ST
150
20
13
25.5
2.50
0.3500
83021000
YES
Hinge GN 128-150-MS
GN 128-150-MS
150
20
13
25.5
2.50
0.3931
83021000
YES
Hinge GN 128-150-STL
GN 128-150-STL
150
20
13
25.5
2.50
0.3500
83021000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表