目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GMRM-50-10-4PZC-AQC - Q-Coax Insert 4 Pin, 50V, 10A
GIMOTA
Rectangular connectors
Inserts modular
Modules
Powered by
CAD模型選擇
{gimota/rectangular_connectors/inserts_modular/modules/q_coax_insert_4_pin_50v_10a.prj},{NB=GMRM-50-10-4PZC-AQC},{COMPANY=GIMOTA},{CNSORDERNO=GMRM-50-10-4PZC-AQC},{D1=15.5},{L1=46.25},{DIST=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
L1
[mm]
GMRM-50-10-4PZC-AQC
GIMOTA
GMRM-50-10-4PZC-AQC
15.5
46.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表