目錄: GIMOTA
Created: 16.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
GIMOTA
GMRM-1000-40-2PCC-01 - Module 2 pole, Pin, 1000V, 40A
GIMOTA
Rectangular connectors
Inserts modular
Modules
Powered by
CAD模型選擇
{gimota/rectangular_connectors/inserts_modular/modules/modul_2_pole_pin_1000v_40a.prj},{NB=GMRM-1000-40-2PCC-01},{COMPANY=GIMOTA},{CNSORDERNO=GMRM-1000-40-2PCC-01},{B1=34.2},{H1=43.6},{L1=14.6},{DIST=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
COMPANY
Company
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
B1
[mm]
H1
[mm]
L1
[mm]
DIST
ⁿ/ₐ
GMRM-1000-40-2PCC-01
GIMOTA
GMRM-1000-40-2PCC-01
34.2
43.6
14.6
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表