您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Glycerine-filled pressure gauges, CrNi steel type (safety housing), connection on bottom
Riegler
Pneumatic products
Pressure and temperature measurement
Glycerine-filled pressure gauges
Pressure gauges, CrNi steel, safety type 63, 100 mm
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/glyzerinmanometer/glyzerinmanometer_crni_stahl-ausf/gm_crni_s_af_sf_a_u.prj},{NB=5009/3},{ARTNR=5009/3},{MB=-1 / +3,0 bar},{V=für Vakuum},{D=100.0},{A=G 1/2},{A11=20.955},{P11=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
4909
4909
- 1 / 0,0 bar
For vacuum
63.0
G 1/4
4911
4911
0 - 4,0 bar
-
63.0
G 1/4
4912
4912
0 - 6,0 bar
-
63.0
G 1/4
4913
4913
0 - 10,0 bar
-
63.0
G 1/4
4914
4914
0 - 16,0 bar
-
63.0
G 1/4
4915
4915
0 - 25,0 bar
-
63.0
G 1/4
4916
4916
0 - 40,0 bar
-
63.0
G 1/4
4917
4917
0 - 60,0 bar
-
63.0
G 1/4
4918
4918
0 - 100,0 bar
-
63.0
G 1/4
4919
4919
0 - 160,0 bar
-
63.0
G 1/4
4920
4920
0 - 250,0 bar
-
63.0
G 1/4
4921
4921
0 - 400,0 bar
-
63.0
G 1/4
5009
5009
-1 / 0,0 bar
For vacuum
100.0
G 1/2
5009/2
5009/2
-1 / +1,5 bar
For vacuum
100.0
G 1/2
5009/3
5009/3
-1 / +3,0 bar
For vacuum
100.0
G 1/2
5009/4
5009/4
-1 / +5,0 bar
For vacuum
100.0
G 1/2
5009/5
5009/5
-1 / +9,0 bar
For vacuum
100.0
G 1/2
5010/2
5010/2
0 - 2,5 bar
-
100.0
G 1/2
5011
5011
0 - 4,0 bar
-
100.0
G 1/2
5012
5012
0 - 6,0 bar
-
100.0
G 1/2
5013
5013
0 - 10,0 bar
-
100.0
G 1/2
5014
5014
0 - 16,0 bar
-
100.0
G 1/2
5015
5015
0 - 25,0 bar
-
100.0
G 1/2
5016
5016
0 - 40,0 bar
-
100.0
G 1/2
5017
5017
0 - 60,0 bar
-
100.0
G 1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表