您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
Glacetal KA 止推垫片 mm - 止推垫片 mm
GGB
工程塑料轴承
Glacetal KA
Powered by
CAD模型選擇
{ggb/solid_polymer_werk/glacetal_ka/glacetal_ka_anlaufscheiben.prj},{NB=WC22KA},{BESTNR=WC22KA},{DI=22.5},{D0=42.20},{ST=1.65},{GEW=2.0},{INFO=PDF catalog},{LINK=Webseite},{KAT=Technische Kunststoff-Gleitlager},{MAT=Glacetal KA},{ROHS=ja},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=Anlaufscheibe für Leichtlastanwendungen, Korrosionsbeständig in feuchten / salzhaltigen Umgebungen},{FARBE=weiss},{FVL=Wassergeschmiert EP22, Trocken EP22, Mediengeschmiert EP22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DI
内径+0.4
[mm]
D0
外径 -0.4
[mm]
ST
厚度 -0.3
[mm]
GEW
重量
[g]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
GFT
含脂
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FARBE
倒角
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
WC10KA
WC10KA
10.5
24.20
1.65
0.8
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC12KA
WC12KA
12.5
26.20
1.65
0.9
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC14KA
WC14KA
14.5
30.20
1.65
1.1
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC16KA
WC16KA
16.5
32.20
1.65
1.3
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC18KA
WC18KA
18.5
36.20
1.65
1.6
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC20KA
WC20KA
20.5
38.20
1.65
1.7
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC22KA
WC22KA
22.5
42.20
1.65
2.0
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC24KA
WC24KA
24.5
44.20
1.65
2.2
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC25KA
WC25KA
25.5
48.20
1.65
2.8
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC28KA
WC28KA
28.5
48.20
1.65
2.5
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC30KA
WC30KA
30.5
54.20
1.65
3.3
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC35KA
WC35KA
36.0
62.20
1.65
4.3
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC40KA
WC40KA
41.0
66.20
1.65
4.7
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC45KA
WC45KA
46.0
74.20
2.15
5.6
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
WC50KA
WC50KA
51.0
78.20
2.15
5.8
Technical plastic plain b...
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light d...
white
Water lubricated EP22, dr...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表