품질보증 정보
카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
GL51CB,GL51S,GL51AM - Vertical Guide Rollers
PRiCi FA
Delivery part
Roller·Conveyor Parts
Powered by
CAD모델 선택
{prici/ccc/c14/gl51cb_asmtab.prj},{NB=GL51CB20-20},{RMAT=Equivalent to S45C},{SMAT=Equivalent to S45C},{RRMAT=Spring Steel},{BMAT=Steel},{RSUR=Electroless Nickel Plating},{SSUR=Electroless Nickel Plating},{RRSUR=-},{MAT2=S45C},{SUR2=du nie},{CODE=GL51CB},{CODE1=2},{MYCODE=M_TGRB},{VAR02=20},{VAR04=20},{FIX95=PDF},{FIX99=0.86,0.87,0.89,0.00},{FIX97=1},{AF971=1},{AF972=1},{AF973=1},{PPATH=gl51cb_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
MODEL
Model
ⁿ/ₐ
RMAT
Roller Material
ⁿ/ₐ
SMAT
Shaft Material
ⁿ/ₐ
RRMAT
Retaining Ring Material
ⁿ/ₐ
BMAT
Bearing Material
ⁿ/ₐ
RSUR
Roller Surface Treatment
ⁿ/ₐ
SSUR
Shaft Surface Treatment
ⁿ/ₐ
RRSUR
Retaining Ring Surface Treatment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
N
[mm]
FIX04
d
[mm]
FIX06
l
[mm]
FIX08
C
[mm]
FIX10
Ba
[mm]
FIX12
r
[mm]
FIX14
n
[mm]
FIX16
m
[mm]
FIX18
dh
[mm]
FIX20
D1
[mm]
FIX22
F
[mm]
FIX24
M(Coarse)
ⁿ/ₐ
FIX26
W
[mm]
FIX28
Used Bearing
ⁿ/ₐ
FIX30
Retaining Ring Shape
ⁿ/ₐ
FIX32
Retaining Ring JIS Nominal
ⁿ/ₐ
GL51CB20-20
GL51CB20-20
Equivalent to S45C
Equivalent to S45C
Spring Steel
Steel
Electroless Nickel Platin...
Electroless Nickel Platin...
-
GL51CB
10.000
6
9
10
8
5.0
2
0.70
10
15
5
6
8
696ZZ
E Type
No.5
GL51S20-20
GL51S20-20
Equivalent to SUS303
Equivalent to SUS303
Equivalent to SUS304
Steel
-
-
-
GL51S
10.000
6
9
10
8
5.0
2
0.70
10
15
5
6
8
696ZZ
E Type
No.5
GL51AM20-20
GL51AM20-20
Aluminum Alloy
Equivalent to S45C
Spring Steel
Steel
Clear Anodize
Electroless Nickel Platin...
-
GL51AM
10.000
6
9
10
8
5.0
2
0.70
10
15
5
6
8
696ZZ
E Type
No.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성