품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 343.5 KRE - Stainless Steel-Levelling feet, Internal thread, Type KRE, with plastic cap, non-gliding, electrically conductive (antistatic)
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.5 Leveling Feet, Stainless Steel, with Internal Thread
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_5/gn343_5_kre_asmtab.prj},{NB=Gelenkfuss mit Innengewinde GN 343.5-40-M10-KRE (0)},{PARTNUMBER=GN 343.5-40-M10-KRE},{NORMNR=GN 343.5},{D1=40},{D2=M10},{NDMD2=10.00},{L3=27.5},{L5=7.5},{SW=15},{T=10.5},{SB=11},{WINKEL=0},{PPATH=gn343_5_kre_asmtpl.prj},{WEIGHT=0.10200},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L3
[mm]
L5
[mm]
SW
[mm]
T
min
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with inter...
GN 343.5-25-M6-KRE
25
M6
20.5
5.5
12
9.0
7
0.03250
73269098
YES
Levelling foot with inter...
GN 343.5-25-M8-KRE
25
M8
20.5
5.5
12
9.0
7
0.03100
73269098
YES
Levelling foot with inter...
GN 343.5-32-M8-KRE
32
M8
24.5
6.5
12
9.0
7
0.05700
73269098
YES
Levelling foot with inter...
GN 343.5-32-M10-KRE
32
M10
24.5
6.5
15
10.5
11
0.06000
73269098
YES
Levelling foot with inter...
GN 343.5-40-M10-KRE
40
M10
27.5
7.5
15
10.5
11
0.10200
73269098
YES
Levelling foot with inter...
GN 343.5-40-M12-KRE
40
M12
27.5
7.5
17
11.5
16
0.10100
73269098
YES
Levelling foot with inter...
GN 343.5-50-M10-KRE
50
M10
29.5
8.5
15
10.5
11
0.16600
73269098
YES
Levelling foot with inter...
GN 343.5-50-M12-KRE
50
M12
29.5
8.5
17
11.5
16
0.16300
73269098
YES
Levelling foot with inter...
GN 343.5-60-M12-KRE
60
M12
37.5
10.0
17
11.5
16
0.31900
73269098
YES
Levelling foot with inter...
GN 343.5-60-M16-KRE
60
M16
37.5
10.0
24
16.0
30
0.29900
73269098
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성